Legacy

ACS40-60

40-60 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Rugged Design
  • High MTBF
  • International Safety Approvals
  • Covered Versions Available
Mehr Info

AEH

8.25-130 Watts

  • Output Voltages from 2.5 V to 48 V
  • Non-standard Outputs Available
  • Universal Input
  • Single & Multiple Output Versions
  • 0 °C to +60 °C Operating Temperature
  • Efficiency up to 80%
  • Non-standard Connectors Available
Mehr Info

SMC-SMD

264-600 Watts

  • High Peak Load Rating
  • Single Outputs from 3.3 V to 54 V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
Mehr Info

PBM300

200-300 Watts

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 150 Watt Convection-cooled Rating
  • 3 Year Warranty
Mehr Info

SMQ300-400

300-400 Watts

  • High Power Density
  • Compact Design
  • 700 W Peak Rating
  • DC OK
  • Remote On/Off
  • Single Outputs from 12 V to 54 V
  • 3 Year Warranty
Mehr Info

AML120

105-120 Watts

  • Energy Star Level V ≥18 V
  • CEC 2008 & EISA 2007 Compliant ≥15V
  • High Power Density
  • Single Outputs from 15 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
Mehr Info

JPM

53-160 Watts

  • Output Voltages from 3.3 to 48 VDC
  • Power Factor Corrected
  • Suitable for Battery-charging Applications
  • Low Ripple & Noise
  • 125% Rating at 230 VAC
  • Optional Remote On/Off
  • 3 Year Warranty
Mehr Info

AML180

180 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • High Power Density
  • Single Outputs from 18 V to 48 V
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • 3 Year Warranty
Mehr Info

DPM24D

 

  • 60 A Maximum Current
  • DC OK Signal
  • DIN Rail Mounting
  • Parallel Operation
  • 24 VDC
Mehr Info

IFC125

125 Watts

  • Small Size 3.0" x 5.0" x 1.25"
  • Triple and Quad Outputs
  • Active PFC Meets EN61000-3-2, -3
  • Overvoltage & Overcurrent Protection
  • Power Good Signal
  • -25 °C to +50 °C Full Power
  • 3 Year Warranty
Mehr Info

IFC165

165 Watts

  • Small Size - 3.0" x 5.0" x 1.25"
  • High Power Density
  • Active PFC Meets EN61000-3-2, -3
  • Single, Dual, Triple & Quad Outputs
  • High Efficiency - up to 90%
  • Overvoltage and Overcurrent Protection
  • Power Fail Detect
Mehr Info

PBM25

25-28 Watts

  • Small Size 2.50" x 4.25" x 0.96"
  • Low Leakage Current
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Meets Class B, EN55011 Conducted
  • Fixed Switching Frequency
Mehr Info

THF

25-480 Watts

  • Wide Adjustment Range
  • Rugged for Industrial Use
  • High Efficiency
  • Overvoltage Protection
  • Overcurrent Protection
  • Overtemperature Protection
  • Lightweight Design
Mehr Info

AED

36-70 Watts

  • Low Profile
  • Single Outputs from 5 V to 48 V
  • Universal Input
  • Optional Floating Output
  • High Power Density
  • Class II Insulation on 36 W Version
  • 3 Year Warranty
Mehr Info

DLA50-150

36-150 Watts

  • AC Input LED Driver
  • Constant Voltage & Constant Current
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • High Input Voltage Range
  • 3 Year Warranty
Mehr Info

JPS250-350

250-350 Watts

  • 200 W / 300 W with Convection Cooling
  • High Efficiency - up to 88%
  • Meets 1U, Low Profile Requirements
  • AC OK & DC OK Signals
  • Zero Voltage Switching Technology
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
Mehr Info

AEP

6-40 Watts

  • Universal Input 90-264 VAC
  • Continous Short Circuit Protection
  • EN550022 Class B
  • Low Cost
  • 6, 15 and 25 Watt Versions
  • Nonstandard Outputs Available
  • 3 Year Warranty
Mehr Info

AMD150

150 Watts

  • Energy Star Level V
  • CEC2008 & EISA2007 Compliant
  • Universal Input
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Non standard Connectors Available
  • International Safety Approvals
Mehr Info

PBM200

150-200 Watts

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 100 Watt Convection-cooled Rating
  • 3 Year Warranty
Mehr Info

SMM400

198-400 Watts

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
Mehr Info

AMM

60-150 Watts

  • CEC2008 & EISA2007 Compliant
  • Worldwide Medical Approvals
  • Class I
  • High Power Density
  • High Efficiency
  • Operating Temperature up to +60 °C
  • 3 Year Warranty
Mehr Info

CU20

15-20 Watts

  • Low Cost
  • Small Size
  • Universal Input
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Low Profile
  • Non-standard Outputs Available
Mehr Info

HUL

175-300 Watts

  • Compact Size, Low Profile
  • Up to 5.85 W/cubic in Power Density
  • Single & Multiple Outputs
  • Convection- cooled Ratings
  • Remote On/Off
  • Power Fail Detect
  • 12 V Fan Supply
Mehr Info

LVD

30 Watts

  • Low Voltage Disconnect Module
  • Up To 30 A Maximum Current
  • Deep Discharge Pre-Warning Alarm
  • Din Rail Mounting
  • Automatic Reset
  • 12, 24 & 48 VDC
Mehr Info

PBM65

51-65 Watts

  • 4000 VAC Isolation
  • Low Leakage Current
  • Meets Class B, EN55011 Conducted
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Fixed Switching Frequency
Mehr Info

PDM60

55-60 Watts

  • Medical & Industrial/IT Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Non- standard Connectors Available
  • Operation to +60 °C
Mehr Info

SL-SLM

 

  • Industrial (SL) & Medical (SLM) Versions
  • Output Voltages from 12 V to 96 V
  • Power Factor Corrected
  • Remote On/Off
  • Current Share
  • Power Fail Signal
  • Overtemperature Protection
Mehr Info

CLC125

125 Watts

  • 125 W Forced-cooled Rating
  • Low Profile 1.25”
  • Industry Standard 2" x 4" & 3" x 5" Package Sizes
  • 12 V Fan Supply
  • Optional ORing Diode
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

CLC175

175 Watts

  • High Efficiency Resonant Topology
  • Medical Safety Approvals ( M Versions)
  • 12 V Fan Output
  • Remote Sense
  • 5V Standby Option
  • Remote On/Off & Power Good Signal Options
  • 3 Year Warranty
Mehr Info

EMA212

212 Watts

  • High Power Density - 10.6 W/cubic in
  • Industry Standard 3 x 5 Footprint
  • Up to 90% Efficiency
  • 5 V Standby & 12 V Fan Outputs
  • Remote On/Off & Power Good Signal
  • 48 VDC Input Version Available (DMA212)
  • 3 Year Warranty
Mehr Info

CU10-15

8.25-15 Watts

  • Low Cost
  • Small Size
  • PCB Mount
  • 15 Watt Medical Version
  • Single Outputs from 3.3 V to 24 V
  • Peak Load Capability
  • Non-standard Outputs Available
Mehr Info

JPS130

130 Watts

  • High Efficiency - up to 90%
  • Medical Approval (JPS130-M Versions)
  • 3" x 5" Footprint
  • 100 W Convection-cooled
  • 130 W Forced-cooled
  • Single & Multi Outputs
  • 3 Year Warranty
Mehr Info

AFE220

220 Watts

  • Energy Efficiency Level V
  • CEC2008, EISA2007 & ErP Compliant
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Low Earth Leakage Current
  • 3 Year Warranty
Mehr Info

SMR600-800

600-800 Watts

  • Up to 900 W Peak Output Power
  • Single Outputs from 12 V to 48 V
  • Compact Size
  • Remote On/Off
  • SEMI F47 Compliant
  • Optional Current Share
  • 3 Year Warranty
Mehr Info

MP

 

  • Configurable for Fast Time to Market
  • 1 to 24 Outputs
  • Floating Outputs
  • Fully Featured Signal Set
  • SEMI F47 Compliant
  • Extra Power Available at High Line
  • 3 Year Warranty
Mehr Info

PCM

 

  • 4000 VAC Isolation
  • Low Leakage Current
  • Single, Dual and Triple Outputs
  • Worldwide Medical Approvals
  • CCC Approved (PCM80)
  • Both Line and Neutral Fused
  • Non- standard Connectors Available
Mehr Info

VEH60

60 Watts

  • Energy Efficiency Level V, ?15 V
  • CEC 2008 & EISA 2007 Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 30 V
  • Optional Inlet Connectors
  • No Load Input Power <0.5 W
  • High Power Density
Mehr Info

BCS75-155

75-155 Watts

  • DC Standby System
  • Battery Charging Output
  • Optional 5 V, 3 A Supply
  • Low Battery Disconnect
  • AC OK and Battery Low Alarms
  • Battery Overload & Reverse Polarity Protection
  • 3 Year Warranty
Mehr Info

DLE15

15 Watts

  • AC Input LED Driver
  • Constant Voltage & Current Versions
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
Mehr Info

DLE25-35

20-36 Watts

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
Mehr Info

DLE45-60

40-60 Watts

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • Constant Current Dimming Versions
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
Mehr Info

DLG50-150

50-150 Watts

  • AC Input LED Driver
  • Constant Voltage/Constant Current Operation
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • Class 2
  • 3 Year Warranty
Mehr Info

DLG70-150-HV

70-150 Watts

  • AC Input LED Driver
  • Constant Current Operation
  • High Power Factor
  • High Efficiency
  • Water Proof to IP67
  • 90-305 VAC Input Voltage Range
  • 3 Year Warranty
Mehr Info

SDS60

60 Watts

  • Single, Dual, Triple & Quad Outputs
  • Output Voltages from 3.3 V to 48 V
  • Non -standard Outputs Available
  • Industry Standard 3” x 5” Package
  • Fits 1U Applications
  • Open Frame, U-Channel & Covered Versions
  • 3 Year Warranty
Mehr Info

DSA150

150 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
Mehr Info

DSA240

240 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -10 °C to +70 °C
  • High Efficiency
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
Mehr Info

DSA480

480 Watts

  • Ultra Slim Design
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • High Efficiency – Up to 94%
  • Selectable Overload Characteristic
  • Selectable Remote Inhibit or Enable
  • 3 Year Warranty
Mehr Info

DSA-DP20

 

  • 20 A Redundancy Module
  • Ultra Slim Design
  • 24 V Redundant Operation
  • DIN Rail TS35 / 7.5 or 15 Installation
  • Relay Contact Signal Output & Failure Alarm LED Indicator
  • 3 Year Warranty
Mehr Info

AFM30-60

30-60 Watts

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • China Compulsory Certification (CCC) Qualified
  • Optional Class II Versions
  • Optional White Case Versions
  • 3 Year Warranty
Mehr Info

AFM120

120 Watts

  • Energy Efficiency Level V
  • CEC2008 & EISA2007 Compliant
  • IT & Medical Approvals
  • High Efficiency
  • 0 °C to +70 °C Operating Temperature
  • Optional IEC320 C6 Inlet
  • 3 Year Warranty
Mehr Info

VEF65

65 Watts

  • Energy Efficiency Level V
  • CEC 2008 / EISA 2007 / ErP Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 24 V
  • Optional Inlet Connectors
  • No Load Input Power <0.3 W
  • High Power Density
Mehr Info

VEH90

90 Watts

  • Energy Efficiency Level V
  • CEC 2008 & EISA 2007 Compliant
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • No Load Input Power <0.5 W
  • Optional Output Connector
  • Low Cost
Mehr Info

VEH120

120 Watts

  • Energy Efficiency Level V
  • CEC 2008 & EISA 2007 Compliant
  • No Load Input Power <0.3 W
  • 5000 m Operating Altitude
  • Single Outputs from 12 V to 24 V
  • +60 °C Operating Temperature
  • Low Cost
Mehr Info

VEH150

150 Watts

  • Energy Efficiency Level V
  • CEC 2008 / EISA 2007 / ErP Compliant
  • No Load Input Power <0.35 W
  • 5000 m Operating Altitude
  • Single Outputs from 12 V to 24 V
  • +60 °C Operating Temperature
  • Low Cost
Mehr Info

VEP08-24

8-24 Watts

  • Efficiency Level V (24 W Level IV)
  • CEC2008 & EISA 2007 Compliant
  • IT & Medical Approvals
  • Interchangeable Input Connectors
  • Output Voltages from 5 V to 24 V Available
  • Class II Construction
  • White Case Version Available 
Mehr Info