Konfigurierbar

nanofleX

 

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • 3 Year Warranty
Mehr Info

fleXPower

 

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Optional Fan Speed Control
  • 3 Year Warranty
Mehr Info

LP & LP-MD

 

  • 250-450 W Configurable for Fast Time to Market
  • Industrial/IT & Medical Approvals
  • All Outputs Isolated
  • Low Profile 1U Applications
  • Wide Voltage Adjustment Range
  • SEMI F47 Certified
  • 3 Year Warranty
Mehr Info

fleXPower 3Phase

1500-3000 Watts

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input - XT
  • 3 Phase 180 - 264 VAC Input - XTL
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control (Optional on XTL)
  • Reverse Air Option - No Derating
  • 3 Year Warranty
Mehr Info