Hoher Wirkungsgrad / Konvektionsgekühlt

CCL400

400 Watts

  • 400 W Convection-cooled
  • Conduction Cooling For Higher Ambient Operation
  • 94% Efficiency
  • 85 VAC to 264 VAC Input
  • 5V Standby
  • <1W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
Mehr Info

CCB200

200 Watts

  • AC-DC Power Supply
  • 200 W Convection-cooled
  • Very Low Heat Loss
  • +70 °C Full Power Operation
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
Mehr Info

ECP180

180 Watts

  • Low 1” Profile with 2” x 4” Footprint
  • 120 W Convection / 180 W Forced-cooled
  • High Efficiency - up to 95%
  • Medical & ITE Approvals
  • Class I & Class II Applications
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

GCS

150-350 Watts

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
Mehr Info

GCS265

265 Watts

  • 180 W Convection & 265 W Forced-cooled Ratings
  • 5 V / 3 A Standby Output
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • -40° C to +70° C Operation
  • Power Fail & Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
Mehr Info

ECP150

150 Watts

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

ECP225

225 Watts

  • Low 1” Profile with 2.5” x 5” Footprint
  • 150/225 W Convection/ Forced cooled
  • High Efficiency up to 95%
  • Medical & ITE Approvals
  • Built -in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

ECP225-A

225 Watts

  • Low 1” Profile
  • High Power Density
  • 3” x 5” Footprint
  • 150 W Convention/ 225 W Force-cooled Ratings
  • 5 V Standby and 12 V Fan Outputs
  • Medical and ITE Approvals
  • High Efficiency, up to 94%
  • Less than 0.5 W No Load Input Power
Mehr Info

CCB250

250 Watts

  • AC - DC Power Supply
  • 250 W Convection-cooled
  • Very Low Heat Loss
  • Very High Efficiency up to 95%
  • 5 V Standby, Inhibit & Power Fail Signals
  • IT & Medical (BF) Safety Approvals
  • 3 Year Warranty
Mehr Info

CCM250

250 Watts

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
Mehr Info

SDH400

400 Watts

  • Convection-cooled
  • Single and Dual Outputs
  • Up to 700 W Peak Power on Single Output Versions
  • Power Good and Remote On/Off
  • Optional Connectors
  • Fits 1U Applications
  • 3 Year Warranty
Mehr Info

EPL225

225 Watts

  • 150 W Convection/ 225 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 1.26" Profile
  • 12 V Fan Output
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • Class­ I­ and ­II­ Operation
  • 3 Year Warranty
Mehr Info

CHD250

250 Watts

  • 250 W Convection-cooled
  • Industry Standard 3" x 5" Package
  • 85 VAC to 300 VAC Input
  • 5V Standby (optional)
  • <0.5W Standby Power
  • IT & Medical Safety Approvals
  • Power Fail & Inhibit Signals
  • 3 Year Warranty
Mehr Info

ECP130

130 Watts

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

ECF40

40 Watts

  • 40 W Convection Rating
  • 1.5” by 3” Footprint
  • Low 1.1” Profile
  • High Efficiency  
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.15 W No Load Input Power
  • 3 Year Warranty
Mehr Info

CMP250

250 Watts

  • 250 W Convection-cooled Rating
  • 500 W Peak Power
  • IT & Medical Safety (BF) Approvals
  • U Channel 4”x 7.5” Package
  • 80 VAC to 300 VAC Input
  • 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
  • AC OK Signal, Inhibit
  • Current Share
  • 3 Year Warranty
Mehr Info

HPD4K5

4500 Watts

  • Controllable output voltage
  • <40ms slew rate
  • 3 Phase 180 to 264VAC input
  • High efficiency, up to 90%
  • 5V, 1A standby output
  • Intelligent fan speed control
  • Fully featured signals & controls
  • I²C interface
  • SEMI F47 compliant
  • 0°C to +70°C operating temperature
  • Full power to +50°C
  • 3 Year Warranty
Mehr Info

EPL150

150 Watts

  • 100 W Convection/150 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 0.99” Profile
  • Class I & Class II Operation
  • 12 V Fan Output
  • High Efficiency, up to 94%
  • ITE & Medical (BF) Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
Mehr Info

UCP180

180 Watts

  • 120W convection cooled -40°C to +70°C operation
  • 180W with 10CFM forced air cooling -20°C to +70°C operation
  • 4.3” x 2.5” footprint
  • Low 1.16” profile U channel construction
  • ITE & Medical (BF, 2 x MOPP) approvals
  • Class B conducted & Class A radiated emissions
  • Input voltage range 85 to 264VAC
  • High Efficiency, up to 94%
  • 12V/0.5A fan output
  • -40°C to +70°C operating temperature
  • Full power to +50°C
  • MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
  • 3 year warranty
Mehr Info

FCS40

40 Watts

  • 40 W Convection Rating
  • 2" by 3" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical, ITE and Household Appliance Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
Mehr Info

FCS60

60 Watts

  • 60 W Convection Rating
  • 2" by 4" Footprint
  • Low 1.04” Profile
  • High Efficiency
  • Medical and ITE Approvals
  • Class I & Class II Installations
  • High Power Density
  • Less than 0.3 W No Load Input Power
  • 3 Year Warranty
Mehr Info

HPT5K0

5000 Watts

  • 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
  • High Efficiency - up to 94%
  • Programmable Output Voltage (0-105%)
  • Programmable Output Current (0-110%)
  • Parallel Operation
  • Analog & Digital Interfaces
  • Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
  • Fully Featured Signals & Controls
  • Graphical User Interface (GUI)
  • 3 Year Warranty
Mehr Info