ISL

ISL

+ Click To Enlarge

1.5 Watts

  • Single & Dual Regulated Outputs
  • 4:1 Input Range
  • SMD Package
  • Industry Standard Pinout
  • 1500 VDC Isolation
  • Short Circuit Protection
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ISL2415A 9 to 36 Vdc 15 V / 0.1 A
1.5W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    ISL: 0.94 x 0.54 x 0.29 in (23.86 x 15.24 x 7.50 mm)
  • Input Voltage:
    9.0-36.0 VDC
    18.0-72.0 VDC
  • Efficiency:
    72-80%
  • Operating Temp:
    -40 °C to +85 °C
    Derate from 100% load at 70 °C to 0% load at 100 °C
  • Isolation:
    1500 VDC

Declaration of Conformity - ISL