Press Releases

XP Power推出新款超薄180W U外壳型PSU,适合空间受限的医疗(BF),工业 & 通讯应用

XP Power正式宣布推出180W U外壳型AC-DC电源,适用于空间受限的医疗(BF)、工业和通讯应用。这款超薄尺寸的设备高度仅为29.5毫米,占用空间尺寸为107.6毫米x 62.8毫米,可用于高密度设计。该产品符合Class I 和 Class II应用,提供2 x MOPP(病人保护方式)的隔离,同时提供高达94%的效率。

UCP180系列PSU具有集成的12V、500mA风扇输出,无需任何外部驱动电路。当与提供10CFM气流的风扇一起使用时,该产品可以提供满载180W的功率——功率密度为14.2W/in³。它们也适用于输送120W(9.4W/in³)的对流冷却应用。U外壳型结构提供坚固的外壳,还可选加盖以供用户使用。

该产品适用于医疗(BF)应用,PSU符合EN60601-1安规标准,提供2 x MOPP隔离(4kV)和低漏电流(50µA),使其适用于BF应用部件的应用。该产品还符合IEC60950-1-1和IEC62368-1安规标准,以及EN61000-4的EMC性能标准,可使产品广泛适用于通讯和工业应用。

There is a total of seven variants offering single outputs of 12V, 15V, 18V, 24V, 28V, 36V and 48V in the series. All devices have a universal input range of 该系列共有7个模块可选,提供12V、15V、18V、24V、28V、36V和48V的单输出。所有设备的通用输入范围为85至264VAC,在空载功率损耗小于0.5W的情况下,可提供高达94%的效率。工作温度范围为-40°C(180W负载为-20°C)至+70°C,在强制冷却或传导冷却应用中,温度低于+50°C负载不会降额。

UCP180系列有现货供应,产品保质期为3年。

M更多信息 - UCP180 Series