IEC 62368-1, EN 62368-1 & UL 62368-1 Approved Power Supplies & DC-DC Converters
  • Power supplies designed for healthcare,
    industrial and technology applications
Powering the World's Critical Systems

Product Selector Tool

Whether it’s AC-DC or DC-DC, our product selector has everything you need to find the perfect power supply or converter for your application.

App Download

Our product selector tool is also available as a free downloadable app. Choose from the iOS or Android version by clicking on the link below.

Sample Request

Power supply sample units are available free of charge for qualifying applications. Follow the link below to request your sample.

Brochures & Catalogs

We have a wide range of literature to help you choose the right product. Literature is available in both downloadable and paper copy formats upon request.

Latest Product News

Stock Check

Custom Power Supplies

Custom power supplies provide cost effective solutions where applications cannot be fulfilled from our standard product range or where integrated products are required.

Product Image
Gary Bocock
/ Categories: Blog, RSS

IEC 62368-1, EN 62368-1 & UL 62368-1 Approved Power Supplies & DC-DC Converters

 

IEC 62368-1, EN 62368-1 & UL 62368-1 Approved Power Supplies & DC-DC Converters

 

The New Safety Standard for ITE and AV Equipment

IEC/EN/UL 62368-1 is the new safety standard with a broad scope that covers ITE, communication technology, audio/video & similar type of equipment. It is a convergence of safety standards to replace IEC 60950 & IEC 60065 as the technologies also converge. The new standard adopts a hazard-based safety engineering (HSBE) approach/standard rather than applying specific safety requirements for specific product types.

HSBE adopts a 3 Block model which, identifies energy sources in the product, classifies the energy and potential to cause injury or damage, identifies the required safeguards for protection from energy sources with the potential to cause injury or damage and qualifies the safeguards as effective.

HSBE 3 Block model

While the implementation date has been postponed from June 2019 until December 2020, equipment being placed on the market today should be approved under the new 62368-1 standard or face re-approval in the short term with the associated resource and financial costs. It also makes sense to re-certify existing equipment well ahead of the deadline to make for a trouble free and smooth transition come the end of 2020.

To ensure that our customers are best placed to negotiate the transition to 62368-1, the majority of our products are already certified to the new standard with the remainder scheduled for completion in the early part of 2019.

All our new product releases carry certification to both 62368-1 & 60950-1 to ensure that we can support approval requirements outside of North America and Europe where the 62368-1 standard is yet to be adopted and the 60950-1 certification for existing products is maintained. This approach provides the ultimate assurance and flexibility for end equipment manufacturers and designers, safe in the knowledge that the power supply certification supports all safety approval legislation, regardless of target markets and the withdrawal of EN 60950 at the end of 2020.

Previous Article IEC protection classes for power supplies
Next Article Compact, low profile, 750W AC-DC supplies with 900W peak power for industrial, test & measurement and healthcare applications
Print
1315 Rate this article:
No rating

Please login or register to post comments.