IEC protection classes for power supplies
  • Power supplies designed for healthcare,
    industrial and technology applications
Powering the World's Critical Systems

Product Selector Tool

Whether it’s AC-DC or DC-DC, our product selector has everything you need to find the perfect power supply or converter for your application.

App Download

Our product selector tool is also available as a free downloadable app. Choose from the iOS or Android version by clicking on the link below.

Sample Request

Power supply sample units are available free of charge for qualifying applications. Follow the link below to request your sample.

Brochures & Catalogs

We have a wide range of literature to help you choose the right product. Literature is available in both downloadable and paper copy formats upon request.

Latest Product News

Stock Check

Custom Power Supplies

Custom power supplies provide cost effective solutions where applications cannot be fulfilled from our standard product range or where integrated products are required.

Product Image
Andrew Bryars
/ Categories: Blog, RSS

IEC protection classes for power supplies

 

 

Power supplies fall into one of three protection classes based on the need, or not, for a protective earth connection:


  • Class I   - where user protection from electric shock is achieved through a combination of insulation and a protective ground.
  • Class II  - where user protection from electric shock is achieved through two levels of insulation (either double or reinforced)
  • Class III - where the input is connected to a safety extra low voltage (SELV) circuit meaning no further protection is required.

It is important to note the distinction between a class II power supply as described above and a class 2. Limited Power Source (LPS) power supply which relates to the VA rating of the output being limited. A class 2 power supply has a maximum output VA rating of 100VA if the power factor is less than 0.9 or 100W if the power factor is above 0.9. In addition, the maximum allowable output current under any condition is 8A and the maximum output voltage under any condition is 30VDC. The requirements for a class 2 power supply meeting UL1310 are the same as one which meets the limited power source (LPS) requirements of UL60950-1 & UL62368-1.

Use of a class II external power supply is straight-forward with only a 2-core mains lead being required for safe operation as the difference between it and a class I product.

A class II component or open frame power supply needs no earth connection for safe operation, but the minimum distance from any live part to the enclosure must be observed whether the enclosure is conductive or not to maintain the two levels of protection needed against a single failure in the system.

While a class II power supply does not require a protective earth, some lower power class II products find applications in class I systems and some class II applications use a functional earth in the system. The class II supply is designed to meet EMC requirements for emissions and immunity, but if the output of the supply is connected to safety earth or a functional ground it will create a low impedance path for noise altering the power supply’s characteristic performance and it is likely that extra filter components will need to be fitted external to the power supply for emissions compliance.

Previous Article Electrolytic Capacitor Lifetime in Power Supplies
Next Article IEC 62368-1, EN 62368-1 & UL 62368-1 Approved Power Supplies & DC-DC Converters
Print
1224 Rate this article:
No rating

Please login or register to post comments.