最新要闻
  1. 6月24

    XP Power推出行业领先的2” x 4”尺寸,效率达95%的225 W AC-DC产品

    Posted on 2015年6月24日

    EPL225

    XP Power 正式宣布推出高效率裸版型AC-DC电源产品EPL25系列,可适用于工业,通讯和医疗领域。该系列有7组单输出模块可选,提供 +12 VDC 至 +48 VDC的标准输出电压。该产品还可选12 VDC / 0.5 A风扇输出。作为一款超紧凑2 x 4 英寸,工业标准‘1U’外壳(50.8 x 101.6 x 32.3 毫米)的产品,该系列自然对流冷却时输出功率可达150 W,是业界同类尺寸产品中最好的一款。强制风冷达10 CFM时,该产品输出功率可达225 W。

    更多信息

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (13497)

  2. 6月10

    6 W DC-DC电源转换器,提供超宽4:1输入电压范围,超紧凑SIP封装

    Posted on 2015年6月10日

    ITQ

    XP Power 正式宣布推出6 W DC-DC转换器ITQ系列。作为一款外壳为超紧凑SIP 8-pin封装,尺寸仅为21.9 x 11.1 x 9.2毫米的产品,ITQ系列占用底板空间更小,研发人员可以为产品增添更多性能,或可缩小终端设备的尺寸。该产品的功率密度可达44 W每立方英寸,效率可达87%,适合在符合绿色标准的终端设备内使用。产品的高效率意味着ITQ系列产生的废热更少,无需强制风冷或安装额外的散热片。这款稳压单输出和双输出模块提供超宽的9-36 VDC 或18-75 VDC 4:1输入电压范围。单输出模块提供标准+3.3, +5, +9,...

    更多信息

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (9297)

Archive