XP Power - Low Profile
  1. 5月14

    XP Power推出新款超薄180W U外壳型PSU,适合空间受限的医疗(BF),工业 & 通讯应用

    Posted on 2019年5月14日

    UCP180

    XP Power正式宣布推出180W U外壳型AC-DC电源,适用于空间受限的医疗(BF)、工业和通讯应用。这款超薄尺寸的设备高度仅为29.5毫米,占用空间尺寸为107.6毫米x 62.8毫米,可用于高密度设计。该产品符合Class I 和 Class II应用,提供2 x MOPP(病人保护方式)的隔离,同时提供高达94%的效率。

    更多信息

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (11635)

  2. 6月13

    XP Power推出超薄3”x5” U型外壳225 W电源产品

    Posted on 2017年6月13日

    UCP225

    XP Power正式宣布推出符合医疗和工业安规标准的U型外壳,高功率密度,超薄尺寸的225 W AC/DC电源产品UCP225系列。

    更多信息

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (16654)

  3. 6月24

    XP Power推出行业领先的2” x 4”尺寸,效率达95%的225 W AC-DC产品

    Posted on 2015年6月24日

    EPL225

    XP Power 正式宣布推出高效率裸版型AC-DC电源产品EPL25系列,可适用于工业,通讯和医疗领域。该系列有7组单输出模块可选,提供 +12 VDC 至 +48 VDC的标准输出电压。该产品还可选12 VDC / 0.5 A风扇输出。作为一款超紧凑2 x 4 英寸,工业标准‘1U’外壳(50.8 x 101.6 x 32.3 毫米)的产品,该系列自然对流冷却时输出功率可达150 W,是业界同类尺寸产品中最好的一款。强制风冷达10 CFM时,该产品输出功率可达225 W。

    更多信息

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (13830)

  4. 5月13

    导轨式DC-DC转换器,提供超宽输入和无噪音,适合工业应用

    Posted on 2015年5月13日

    DDC15-30

    XP Power 正式宣布推出小尺寸15 W和30 W 导轨式DC-DC转换器DDC15系列和DDC30系列。这两款产品的研发为现有的导轨式电源系统提供额外的电压,可以提供隔离输出电压&可靠的抗干扰性能,还可以适用于电池供电的应用系统。这两款单输出转换器提供超宽的4:1输入,输入电压范围为9 – 36 VDC ,可选12 或24 VDC额定输入。这两款产品额定输出电压可选5, 9, 12, 15或 24 VDC。其中,DDC15系列还可选3.3 VDC输出。产品的输入至输出绝缘为1500 VDC。

    更多信息

    Tags: DIN Rail, Low Profile, DC-DC Converter, Single Output | View count: (9719)

Archive