XP Power - U Channel Construction
  1. 5月14

    XP Power推出新款超薄180W U外壳型PSU,适合空间受限的医疗(BF),工业 & 通讯应用

    Posted on 2019年5月14日

    UCP180

    XP Power正式宣布推出180W U外壳型AC-DC电源,适用于空间受限的医疗(BF)、工业和通讯应用。这款超薄尺寸的设备高度仅为29.5毫米,占用空间尺寸为107.6毫米x 62.8毫米,可用于高密度设计。该产品符合Class I 和 Class II应用,提供2 x MOPP(病人保护方式)的隔离,同时提供高达94%的效率。

    更多信息

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (11132)

Archive