XP Power - Parallel Operation
  1. 4月30

    新款全功能三相输入,5kW AC-DC电源,可通过软件配置实现终极灵活性

    Posted on 2019年4月30日

    HPT5K0

    无中性操作简化了工业应用中的安装

    XP Power正式宣布推出HPT5K0系列,该系列是一款具有高功率密度、高效率、谐振零电压开关(ZVS)5 kW的 AC-DC电源,通过通讯/工业和医疗机构认证,具有三相、三线、180至528VAC输入。这大大简化了安装,从而无需中性连接,因为这在工业应用中通常不可用。

    更多信息

    Tags: High Efficiency, AC/DC power supplies, 3 Phase Input, Parallel Operation, Analog & Digital Interfaces, Graphical User Interface, GUI | View count: (8025)

Archive