XP Power - High Efficiency
  1. 7月11

    XP Power推出新款500W-650W AC-DC电源,满足医疗设备(包括BF)应用

    Posted on 2019年7月11日

    PBR

    XP Power正式宣布推出两款新的AC-DC电源系列,可为医疗应用提供BF级绝缘,在这些应用中,优异的EMC性能是一个关键要求。

    更多信息

    Tags: High Efficiency, AC-DC Power, AC-DC, U-Channel, IT Safety Approvals, Medical Safety Approvals | View count: (2391)

  2. 5月14

    XP Power推出新款超薄180W U外壳型PSU,适合空间受限的医疗(BF),工业 & 通讯应用

    Posted on 2019年5月14日

    UCP180

    XP Power正式宣布推出180W U外壳型AC-DC电源,适用于空间受限的医疗(BF)、工业和通讯应用。这款超薄尺寸的设备高度仅为29.5毫米,占用空间尺寸为107.6毫米x 62.8毫米,可用于高密度设计。该产品符合Class I 和 Class II应用,提供2 x MOPP(病人保护方式)的隔离,同时提供高达94%的效率。

    更多信息

    Tags: High Efficiency, Low Profile, Green Power, Medical, AC/DC power supplies, Convection Cooled, U Channel Construction | View count: (3228)

  3. 4月30

    新款全功能三相输入,5kW AC-DC电源,可通过软件配置实现终极灵活性

    Posted on 2019年4月30日

    HPT5K0

    无中性操作简化了工业应用中的安装

    XP Power正式宣布推出HPT5K0系列,该系列是一款具有高功率密度、高效率、谐振零电压开关(ZVS)5 kW的 AC-DC电源,通过通讯/工业和医疗机构认证,具有三相、三线、180至528VAC输入。这大大简化了安装,从而无需中性连接,因为这在工业应用中通常不可用。

    更多信息

    Tags: High Efficiency, AC/DC power supplies, 3 Phase Input, Parallel Operation, Analog & Digital Interfaces, Graphical User Interface, GUI | View count: (5555)

  4. 3月19

    低价格、裸版型40W & 60W电源,适合医疗、家庭和通讯应用

    Posted on 2019年3月19日

    FCS

    XP Power宣布推出两款超薄,裸版型新电源,满足了对低成本40W和60W电源方案的需求,可广泛适用于医疗、家庭和通讯/工业。

    更多信息

    Tags: High Efficiency, Industrial, Medical, AC-DC Power | View count: (7282)

  5. 9月7

    XP Power推出超紧凑尺寸的高效率750 W AC-DC电源,符合工业和医疗安规认证

    Posted on 2017年9月7日

    GSP750

    XP Power正式宣布推出750 W AC-DC电源GSP750系列,该产品可提供高效率,峰值功率达到900 W,单输出,智能风扇制冷,并且符合工业和医疗安规认证.

    更多信息

    Tags: High Efficiency, Green Power, AC-DC, IT Safety Approvals, Medical Safety Approvals | View count: (15252)

  6. 4月20

    适合工业应用的超薄导轨安装电源

    Posted on 2017年4月20日

    DPC

    XP Power 正式宣布推出高效率的超薄导轨安装AC-DC电源DPC系列. 该系列可选30, 50 和 70 W单输出模块,无需安装任何输入选择开关, 可适用的通用输入范围为90 至 264 VAC. 30 W的DPC30 系列尺寸仅为90.0 x 100.0 x 22.5 毫米 (3.6 x 3.94 x 0.89英寸),占用导轨空间比现有其他导轨安装电源少44%. 50 W的DPC 50系列尺寸仅为90.0 x 100.0 x 30.0 毫米 (3.6 x 3.94 x 1.18 英寸), 70 W的DPC70系列尺寸为90.0 x 100.0 x...

    更多信息

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (12692)

Archive