XP Power - Chassis Mount
  1. 12月21

    XP Power推出超紧凑尺寸的封闭型80W AC-DC产品

    Posted on 2016年12月21日

    ECE80

    XP Power 正式宣布推出拥有高效率和低空载输入功率的封闭型80W单输出AC-DC电源ECE80系列。该产品可满足客户对板上PCB型,机板型或导轨安装型超紧凑尺寸的封闭型AC-DC电源方案的需求。

    更多信息

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (14198)

  2. 12月2

    Compact 500 Watt power supply fits 4” x 6” footprint for medical and industrial applications

    Posted on 2014年12月2日

    GSP500

    XP Power today announced the GSP500 series of highly efficient 500 Watt AC-DC power supplies. Occupying a compact 4 x 6 inch footprint these single output forced air cooled units can continuously deliver the full output power across the wide temperature range of – 40 to + 50...

    更多信息

    Tags: High Efficiency, Single Output, Compact, Chassis Mount, AC-DC Power | View count: (8439)

  3. 10月20

    Smallest 400 Watt convection cooled power supply for medical and industrial applications

    Posted on 2014年10月20日

    CCL400

    XP Power today announced the CCL400 series of highly efficient convection cooled 400 Watt AC-DC power supplies. With a typical efficiency up to 94% and a flat efficiency curve over virtually the entire load range, the CCL400 does not require any forced air cooling. With little heat...

    更多信息

    Tags: High Efficiency, Single Output, Chassis Mount, AC-DC Power | View count: (8452)

Archive