XP Power - High Power Density
  1. 6月13

    XP Power推出超薄3”x5” U型外壳225 W电源产品

    Posted on 2017年6月13日

    UCP225

    XP Power正式宣布推出符合医疗和工业安规标准的U型外壳,高功率密度,超薄尺寸的225 W AC/DC电源产品UCP225系列。

    更多信息

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (16100)

  2. 12月21

    XP Power推出超紧凑尺寸的封闭型80W AC-DC产品

    Posted on 2016年12月21日

    ECE80

    XP Power 正式宣布推出拥有高效率和低空载输入功率的封闭型80W单输出AC-DC电源ECE80系列。该产品可满足客户对板上PCB型,机板型或导轨安装型超紧凑尺寸的封闭型AC-DC电源方案的需求。

    更多信息

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (13642)

  3. 11月13

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on 2014年11月13日

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    更多信息

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (8156)

Archive