XP Power - Encapsulated
  1. 3月11

    XP Power推出行业内最小尺寸的30 W医疗电源

    Posted on 2015年3月11日

    EML30

    XP Power 正式宣布推出30 W单输出超紧凑尺寸的AC-DC电源EML30系列。与市面上其他相似的符合医疗安规认证的30 W电源相比,EML30系列封装体积尺寸最小,功率密度最高。作为一款价格有竞争力的多功能性产品,EML30系列有更多的机械结构设计安装方式可选。

    更多信息

    Tags: PCB Mount, Encapsulated, Compact, Medical, AC-DC Power | View count: (8302)

  2. 11月13

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on 2014年11月13日

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    更多信息

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (8360)

  3. 9月17

    Industry’s smallest encapsulated 60 Watt AC-DC supply available in pcb or chassis mount

    Posted on 2014年9月17日

    ECE60

    XP Power today announced the ECE60 series of single output encapsulated 60 Watt AC-DC power supplies. Suiting applications that require a slim profile, a high power density and low no-load power consumption, the ECE60 is available in either PCB mount, chassis mounted with screw...

    更多信息

    Tags: Single Output, PCB Mount, Green Power, Encapsulated, AC-DC Power | View count: (8166)

Archive