FCS

低价格、裸版型40W & 60W电源,适合医疗、家庭和通讯应用

XP Power宣布推出两款超薄,裸版型新电源,满足了对低成本40W和60W电源方案的需求,可广泛适用于医疗、家庭和通讯/工业。

如今,大多数市场都面临着价格压力;新的FCS40和FCS60将低单位成本与易于集成的多终端设备市场结合起来,通过国际机构的批准、高效和低排放,满足这一需求。超宽的工作温度(-25摄氏度至+70摄氏度)进一步支持了这一点,可允许产品在各种环境中使用。

新的FCS40&60系列提供12、15、18、24、36或48V的单输出,效率高达86%,取决于型号。板载电位器允许电压调整为±10%,可优化电压以满足特定负载要求或电压降。

FCS40和FCS60都符合一系列安规标准,可有效节省研发人员为终端设备通过安规标准而付出的时间。对于医疗应用,产品符合2 x患者保护(MOPP)需要满足的IEC/EN/ES60601安规标准。该产品还包括两条线路输入保险丝,符合Class II应用,更可以满足家庭医疗环境中的医疗应用。对于通讯和工业应用而言,该产品符合IEC60950-1和IEC/EN/CUL62368-1安规标准,并且满足低压指令(LVD)的要求。符合IEC60335-1安规标准可使FCS40和FCS60适用于家庭应用。作为XP Power“绿色电源”系列的成员,这款新产品将空载功率损耗降至0.3W以下,有助于满足最新的环境法规。该产品自然对流冷却可达+70℃,可满足终端设备免于使用风扇的需求,从而节约能源、成本和产品重量,并提高了系统的可靠性。

FCS40 / FCS60 系列有现货供应,产品保质期为3年。

更多信息 FCS40 Series
更多信息 FCS60 Series
Print

Please login or register to post comments.

Archive