导轨电源

DDC15

15 Watts

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
更多信息

DDC30

30 Watts

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
更多信息

DTE20

20 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 91 %
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
更多信息

DTE40

40 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
更多信息

DTE60

60 Watts

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
更多信息

JVA40

40 Watts

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
更多信息

JVA15

10-15 Watts

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • 3 Year Warranty
更多信息

DDC40

40 Watts

  • Regulated single outputs from 5 to 24 VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC input/output isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 Year Warranty
更多信息

DTE06

6 Watts

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF >4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
更多信息