XP Power > Products > RF Power Supplies > Dual Frequency

CDX

 

  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz, or 60MHz choose any two.
  • Regulated switch-mode DC Section
  • Up to1500W per output - water cooled
  • Class C amplifier & class D amplifier (all FED or LDMOS)
  • 3U 19” Rack Mount
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
More Info

CH

 

  • Modular design – 3U Half Rack
  • Regulated switch-mode DC Section
  • Class C amplifier or Class D amplifier
  • Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz,or 60MHz
  • Up to 1500W output - water-cooled
  • Available 208/400/480VAC
  • DeviceNet, EtherCAT, RS232
  • Frequency Agile
  • Pulse capability
More Info