fleXPower 3Phase

+ Click To Enlarge

1500-3000 Watts

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input - XT
  • 3 Phase 180 - 264 VAC Input - XTL
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control (Optional on XTL)
  • Reverse Air Option - No Derating
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name
XT16 (Please see datasheet for full specification)

Shortform Datasheet - XT16

Shortform Datasheet - XTL30

Shortform Datasheet - XTL15

  • Dimensions:
    XT16: 11.00 x 7.00 x 2.50 in (279.4 x 177.8 x 63.5 mm)
    XTL15: 11.00 x 7.00 x 2.50 in (279.4 x 177.8 x 63.5 mm)
    XTL30: 12.50 x 5.00 x 5.00 in (317.5 x 127.0 x 127.0 mm)
  • Input Voltage:
    XT16: 342 to 528 VAC, 4 wire 3 phase (no neutral)
    XTL: 180 to 264 VAC, 4 wire 3 phase (no neutral), 300 VAC, 5s
  • Harmonic Currents:
    EN61000-3-2 Class A
  • Efficiency:
    XT16: 89% typical
    XTL: 88% typical
  • Operating Temp:
    -20 °C to +70 °C. For operation above +50 °C, derate linearly to 50% load
    at +70 °C
  • Isolation:
    3000 VAC Input to Output (XT16: 4000 VAC)
    1500 VAC Input to Ground
    250 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC62368-1, IEC60950-1, XT16: IEC60601-1
  • European Safety Approvals:
    EN62368-1, XT16: EN60601-1
  • US Safety Approvals:
    UL62368-1, XT16: ANSI/AAMI ES60601-1 +CSA C22.2 No.60601-1: 08
  • Other Safety Approvals:
    CE Mark to Low Voltage and RoHS directives
    Equipment Protection Class I
  • EMC:
    XT16: EN55032 Class B conducted & Class A radiated
    XTL: EN55032 Class A conducted & radiated

Declaration of Conformity -XTL15

UL Certificate - XTL15

UL Certificate - XTL30

TUV Certificate - XTL15

TUV Certificate - XTL30

CB Certificate - XTL15

CB Certificate - XTL30

Declaration of Conformity - XTL30

CB Certificate - XT16

UL Certificate - XT16

TUV Certificate - XT16

Declaration of Conformity - XT16

Unfortunately there are no 3D models available for this product.