WU

WU

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

10-15 Watts

  • 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 84%
  • Overvoltage Protection
  • Input Pi Filter
  • Short Circuit Protected
  • Fully Regulated Outputs
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
WU106 4.5 to 6 Vdc 15 V / 0.333 A
-15 V / -0.333 A
15W Request Sample Stock Check
WU204 9 to 36 Vdc 5 V / 1.5 A
-5 V / -1.5 A
10W Request Sample Stock Check
WU205 9 to 36 Vdc 12 V / 0.625 A
-12 V / -0.625 A
15W Request Sample Stock Check
WU206 9 to 36 Vdc 15 V / 0.5 A
-15 V / -0.5 A
15W Request Sample Stock Check
WU207 9 to 36 Vdc 5 V / 1.5 A
12 V / 0.31 A
-12 V / -0.31 A
15W Request Sample Stock Check
WU208 9 to 36 Vdc 5 V / 1.5 A
15 V / 0.25 A
-15 V / -0.25 A
15W Request Sample Stock Check
WU304 20 to 72 Vdc 5 V / 1.5 A
5 V / -1.5 A
-5 V
10W Request Sample Stock Check
WU305 20 to 72 Vdc 15 V / 0.625 A
-15 V / -0.625 A
15W Request Sample Stock Check
WU306 20 to 72 Vdc 5 V / 0.5 A
-5 V / -0.5 A
15W Request Sample Stock Check
WU307 20 to 72 Vdc 5 V / 1.5 A
12 V / 0.31 A
-12 V / -0.31 A
15W Request Sample Stock Check
WU308 20 to 72 Vdc 5 V / 1.5 A
15 V / 0.25 A
-15 V / -0.25 A
15W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    WU: 2.00 x 2.00 x 0.46 in (50.8 x 50.8 x 11.7 mm)
  • Input Voltage:
    5 V (4.5-6.0 VDC)
    12 V (9-36 VDC)
    48 V (20-72 VDC)
  • Efficiency:
    79-84%
  • Operating Temp:
    -25 °C to +70 °C
  • Isolation:
    500 V DC input to output

Unfortunately there are no 3D models available for this product.