WT

WT

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

5 Watts

  • 2:1 Input Range
  • Optional 4:1 Input Range
  • Isolated Outputs
  • Efficiency to 82%
  • Fully Regulated Outputs
  • Optional 3 kVDC Isolation
  • UL Approved Versions
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
WT200 9 to 18 Vdc 3.3 V / 1 A
5W Request Sample Stock Check
WT201 9 to 18 Vdc 5 V / 1 A
5W Request Sample Stock Check
WT202 9 to 18 Vdc 12 V / 0.47 A
5W Request Sample Stock Check
WT203 9 to 18 Vdc 15 V / 0.4 A
5W Request Sample Stock Check
WT204 9 to 18 Vdc 5 V / 0.5 A
-5 V / -0.5 A
5W Request Sample Stock Check
WT205 9 to 18 Vdc 12 V / 0.23 A
-12 V / -0.23 A
5W Request Sample Stock Check
WT206 9 to 18 Vdc 15 V / 0.19 A
-15 V / -0.19 A
5W Request Sample Stock Check
WT300 18 to 36 Vdc 3.3 V / 1 A
5W Request Sample Stock Check
WT301 18 to 36 Vdc 5 V / 1 A
5W Request Sample Stock Check
WT302 18 to 36 Vdc 12 V / 0.47 A
5W Request Sample Stock Check
WT303 18 to 36 Vdc 15 V / 0.4 A
5W Request Sample Stock Check
WT304 18 to 36 Vdc 5 V / 0.5 A
-5 V / -0.5 A
5W Request Sample Stock Check
WT305 18 to 36 Vdc 12 V / 0.23 A
-12 V / -0.23 A
5W Request Sample Stock Check
WT306 18 to 36 Vdc 15 V / 0.19 A
-15 V / -0.19 A
5W Request Sample Stock Check
WT400 36 to 72 Vdc 3.3 V / 1 A
5W Request Sample Stock Check
WT401 36 to 72 Vdc 5 V / 1 A
5W Request Sample Stock Check
WT402 36 to 72 Vdc 12 V / 0.47 A
5W Request Sample Stock Check
WT403 36 to 72 Vdc 15 V / 0.4 A
5W Request Sample Stock Check
WT404 36 to 72 Vdc 5 V / 0.5 A
-5 V / -0.5 A
5W Request Sample Stock Check
WT405 36 to 72 Vdc 12 V / 0.23 A
-12 V / -0.23 A
5W Request Sample Stock Check
WT406 36 to 72 Vdc 15 V / 0.19 A
-15 V / -0.19 A
5W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    WT: 1.25 x 0.80 x 0.40 in (31.8 x 20.3 x 10.2 mm)
  • Input Voltage:
    12 V (9-18 or 9-36 VDC - A version)
    24 V (18-36 or 18-72 VDC - A version)
    48 V (36-72 VDC)
  • Efficiency:
    70-82%
  • Operating Temp:
    -25 °C to +70 °C
  • Isolation:
    500 VDC Input to Output
    Optional high isolation version,
    3000 VDC Input to Output, add suffix ‘X’
  • US Safety Approvals:
    UL1950 (for XU versions only)
  • EMC:
    EN55022, level A conducted
    EN55022, level A radiated

UL Certificate

Unfortunately there are no 3D models available for this product.