VFT150

VFT150

+ Click To Enlarge

150 Watts

  • 100 W Convection Rating
  • 150 W Forced-cooled Rating
  • 3” x 5” Package
  • Single Outputs from 5 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VFT150US05 90 to 264 Vac 5 V / 24 A
150W Request Sample Stock Check
VFT150US12 90 to 264 Vac 12 V / 12.5 A
150W Request Sample Stock Check
VFT150US15 90 to 264 Vac 15 V / 10 A
150W Request Sample Stock Check
VFT150US24 90 to 264 Vac 24 V / 6.25 A
150W Request Sample Stock Check
VFT150US48 90 to 264 Vac 48 V / 3.13 A
150W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VFT150: 5.00 x 3.00 x 1.40 in (127.0 x 76.2 x 35.6 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for loads ?60 W
  • Efficiency:
    83-92%
  • Operating Temp:
    -10 °C to +70 °C derate from 100% load at 50 °C to 50% load at 70 °C for 12, 24 &
    48 V versions or 65 °C for 5 & 15 V versions
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

CB Report

Declaration of Conformity

TUV Certificate