VET18

+ Click To Enlarge

18 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VET18US090C2-JA 90 to 264 VAC 9 V / 2 A
18 W Request Sample Stock Check
VET18US120C2-JA 90 to 264 VAC 12 V / 1.5 A
18 W Request Sample Stock Check
VET18US150C2-JA 90 to 264 VAC 15 V / 1.25 A
18 W Request Sample Stock Check
VET18US180C2-JA 90 to 264 VAC 18 V / 1 A
18 W Request Sample Stock Check
VET18US240C2-JA 90 to 264 VAC 24 V / 0.75 A
18 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    4.21 x 1.71 x 1.22” (107.0 x 43.5 x 31.0 mm)
  • Input Voltage:
    90 to 264 VAC
  • No Load Input Power:
    75 mW
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    85% typical average of efficiencies measured at 25%, 50%, 75% and 100% load and 115 VAC input
  • Operating Temp:
    0 to +60 °C, derate from 100% load at 40 °C to 50% load at 60 °C
  • Isolation:
    3000 VAC Input to Output
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL/cUL60950-1, approved as limited power source (LPS)
  • Other Safety Approvals:
    China Compulsory Certification, GB4943
  • EMC:
    EN55032 level B conducted & radiated

CB Report

TUV Certificate

UL Certificate

Declaration of Conformity