VES120

+ Click To Enlarge

120 Watts

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VES120PS12 90 to 264 Vac 12 V / 10 A
120W Request Sample Stock Check
VES120PS19 90 to 264 Vac 19 V / 6.32 A
120W Request Sample Stock Check
VES120PS24 90 to 964 Vac 24 V / 5 A
120W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VES120: 6.61 x 2.80 x 1.48” (168.0 x 71.0 x 37.5 mm)
  • Input Voltage:
    90 to 264 VAC
  • No Load Input Power:
    0.15 W max
  • Harmonic Currents:
    EN61000-3-2 Class A
  • Efficiency:
    89% typical
  • Operating Temp:
    0 °C to +60 °C. Derate from 100% load at 40 °C to 50% load at 60 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Output return is connected to input ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1
  • Other Safety Approvals:
    China Compulsory Certification, GB4943
  • EMC:
    EN55032 Level B conducted & radiated

Declaration of Conformity

TUV Certificate

UL Report

CB Certificate

Unfortunately there are no 3D models available for this product.