VEP08-24

+ Click To Enlarge

8-24 Watts

  • Efficiency Level V (24 W Level IV)
  • CEC2008 & EISA 2007 Compliant
  • IT & Medical Approvals
  • Interchangeable Input Connectors
  • Output Voltages from 5 V to 24 V Available
  • Class II Construction
  • White Case Version Available 
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEP08US05 80 to 264 Vac 5 V / 1.6 A
8W Request Sample Stock Check
VEP08US09 80 to 264 Vac 9 V / 0.88 A
8W Request Sample Stock Check
VEP08US12 80 to 264 Vac 12 V / 0.66 A
8W Request Sample Stock Check
VEP08US15 80 to 264 Vac 15 V / 0.53 A
8W Request Sample Stock Check
VEP15US05 80 to 264 Vac 5 V / 2 A
15W Request Sample Stock Check
VEP15US09 80 to 264 Vac 9 V / 1.4 A
15W Request Sample Stock Check
VEP15US12 80 to 264 Vac 12 V / 1.25 A
15W Request Sample Stock Check
VEP15US15 80 to 264 Vac 15 V / 0.9 A
15W Request Sample Stock Check
VEP15US24 80 to 264 Vac 24 V / 0.63 A
15W Request Sample Stock Check
VEP24US05 80 to 264 Vac 5 V / 2.5 A
24W Request Sample Stock Check
VEP24US09 80 to 264 Vac 9 V / 2.2 A
24W Request Sample Stock Check
VEP24US12 80 to 264 Vac 12 V / 2 A
24W Request Sample Stock Check
VEP24US15 80 to 264 Vac 15 V / 1.6 A
24W Request Sample Stock Check
VEP24US24 80 to 264 Vac 24 V / 1 A
24W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEP08: 2.83 x 1.67 x 1.06 in (72.0 x 42.4 x 26.8 mm)
    VEP15: 2.95 x 1.81 x 1.20 in (75.0 x 46.0 x 30.5 mm)
    VEP24: 3.46 x 1.89 x 1.14 in (88.0 x 47.9 x 29.0 mm)
  • Input Voltage:
    8 & 15W: 80-264 VAC
    24 W: 80-264 VAC, derate output power 25% <90 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    73-83%
  • Operating Temp:
    0 °C to +40 °C
  • Isolation:
    3000 VAC Input to Output
  • Worldwide Safety Approvals:
    IEC60601-1, IEC60950-1
  • European Safety Approvals:
    EN60950-1, EN60601-1
  • US Safety Approvals:
    cUL60950-1, cUL60601-1, CSA60950-01-03, UL60950-1
  • Other Safety Approvals:
    cCSAus60601-1
  • EMC:
    EN55032, class B conducted & radiated

Declaration of Conformity - VEP08

Declaration of Conformity - VEP15

Declaration of Conformity - VEP24

Declaration of Conformity - VEP08-24

UL Report

TUV Certificate

TUV Certificate - VEP08 ITE

TUV Certificate - VEP08 Medical

TUV Certificate - VEP15 ITE

TUV Certificate - VEP15 Medical

TUV Certificate - VEP24 ITE

TUV Certificate - VEP24 Medical

CB Certificate

CB Certificate - VEP08 ITE

CB Certificate - VEP08 Medical

CB Certificate - VEP15 ITE

CB Certificate - VEP15 Medical

CB Certificate - VEP24 ITE

CB Certificate - VEP24 Medical