VEH90

VEH90

+ Click To Enlarge

90 Watts

  • Energy Efficiency Level V
  • CEC 2008 & EISA 2007 Compliant
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • No Load Input Power <0.5 W
  • Optional Output Connector
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEH90PS12 90 to 264 Vac 12 V / 7.5 A
90W Request Sample Stock Check
VEH90PS19 90 to 264 Vac 19 V / 4.74 A
90W Request Sample Stock Check
VEH90PS24 90 to 264 Vac 24 V / 3.75 A
90W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEH90: 5.24 x 2.28 x 1.19 in (133.0 x 58.0 x 30.3 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2 class A,
    EN61000-3-2 class C >60% load
  • Efficiency:
    88-89%
  • Operating Temp:
    0 °C to +60 °C derate linearly from 100% load at +40 °C to 50% load at +60 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    PS12: 500 VDC Output to Ground
    PS19/24: Negative output is connected to Ground
  • European Safety Approvals:
    EN60950-1:2001
  • US Safety Approvals:
    UL/cUL60950-1
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

TUV Certificate

TUV Certificate - VEH90PS12-15

TUV Certificate - VEH90PS19-24

CB Certificate

CB Certificate - VEH90PS12-15

CB Certificate - VEH90PS19-24

Declaration of Conformity

Unfortunately there are no 3D models available for this product.