VEH60

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

60 Watts

  • Energy Efficiency Level V, ?15 V
  • CEC 2008 & EISA 2007 Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 30 V
  • Optional Inlet Connectors
  • No Load Input Power <0.5 W
  • High Power Density
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEH60US12 90 to 264 Vac 12 V / 5 A
60W Request Sample Stock Check
VEH60US15 90 to 264 Vac 15 V / 4 A
60W Request Sample Stock Check
VEH60US19 90 to 264 Vac 19 V / 3.16 A
60W Request Sample Stock Check
VEH60US24 90 to 264 Vac 24 V / 2.5 A
60W Request Sample Stock Check
VEH60US30 90 to 264 Vac 30 V / 2 A
60W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEH60: 4.62 x 2.09 x 1.26 in (117.4 x 53.0 x 32.0 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    85-87%
  • Operating Temp:
    0 ?C to +60 ?C derate linearly from 100% load at +40 ?C to 50% load at +60 ?C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL/cUL60950-1
  • Other Safety Approvals:
    China Compulsory Certification (CCC) qualified
    Approved as Limited Power Source
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

Declaration of Conformity

TUV Certificate

CB Certificate

Unfortunately there are no 3D models available for this product.