VEH20-40

+ Click To Enlarge

20-40 Watts

  • Energy Efficiency Level VI for -L6 version
  • CEC 2008 and EISA 2007 Compliant
  • Optional Inlet Connectors
  • Class II Versions
  • +60 °C Operating Temperature
  • Compact Dimensions
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEH20US12 90 to 264 Vac 12 V / 1.67 A
20W Request Sample Stock Check
VEH20US15 90 to 264 Vac 15 V / 1.33 A
20W Request Sample Stock Check
VEH20US18 90 to 264 Vac 18 V / 1.11 A
20W Request Sample Stock Check
VEH20US24 90 to 264 Vac 24 V / 0.83 A
20W Request Sample Stock Check
VEH20US48 90 to 264 Vac 48 V / 0.42 A
20W Request Sample Stock Check
VEH40US12 90 to 264 Vac 12 V / 3.33 A
40W Request Sample Stock Check
VEH40US15 90 to 264 Vac 15 V / 2.67 A
40W Request Sample Stock Check
VEH40US18 90 to 264 Vac 18 V / 2.22 A
40W Request Sample Stock Check
VEH40US24 90 to 264 Vac 24 V / 1.67 A
40W Request Sample Stock Check
VEH40US48 90 to 264 Vac 48 V / 0.83 A
40W Request Sample Stock Check
VEH20US12-L6 90 to 264 Vac 12 V / 1.67 A
20 W Request Sample Stock Check
VEH20US15-L6 90 to 264 Vac 15 V / 1.33 A
20 W Request Sample Stock Check
VEH20US18-L6 90 to 264 Vac 18 V / 1.11 A
20 W Request Sample Stock Check
VEH20US24-L6 90 to 264 Vac 24 V / 0.83 A
20 W Request Sample Stock Check
VEH20US48-L6 90 to 264 Vac 48 V / 0.42 A
20 W Request Sample Stock Check
VEH40US12-L6 90 to 264 Vac 12 V / 3.33 A
40 W Request Sample Stock Check
VEH40US15-L6 90 to 264 Vac 15 V / 2.67 A
40 W Request Sample Stock Check
VEH40US18-L6 90 to 264 Vac 18 V / 2.22 A
40 W Request Sample Stock Check
VEH40US24-L6 90 to 264 Vac 24 V / 1.67 A
40 W Request Sample Stock Check
VEH40US48-L6 90 to 264 Vac 48 V / 0.83 A
40 W Request Sample Stock Check

Short Form Datasheet

Short Form Datasheet - L6 Version

  • Dimensions:
    VEH20C6/C8: 3.90 x 1.65 x 1.22 in (99.0 x 42.0 x 31.0 mm)
    VEH20: 4.11 x 1.65 x 1.22 in (104.0 x 42.0 x 31.0 mm)
    VEH40: 4.21 x 1.85 x 1.19 in (107.0 x 47.0 x 30.1 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    87% typical
  • Operating Temp:
    0 °C to +60 °C, derate from 100% power at +40 °C to 50% power at +60 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground*
    500 VDC Output to Ground*
    *Not C2 version
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL/cUL60950-1
  • Other Safety Approvals:
    Approved as Limited Power Source
  • EMC:
    EN55022 level B conducted & radiated

UL Certificate

Declaration of Conformity - VEH20

Declaration of Conformity - VEH40

Declaration of Conformity - VEH20-40

TUV Certificate

TUV Certificate - VEH20

TUV Certificate - VEH40

CB Certificate

CB Certificate - VEH20

CB Certificate - VEH20C2

CB Certificate - VEH40