VEH120

+ Click To Enlarge

120 Watts

  • Energy Efficiency Level V
  • CEC 2008 & EISA 2007 Compliant
  • No Load Input Power <0.3 W
  • 5000 m Operating Altitude
  • Single Outputs from 12 V to 24 V
  • +60 °C Operating Temperature
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEH120PS12 90 to 264 Vac 12 V / 10 A
120W Request Sample Stock Check
VEH120PS19 90 to 264 Vac 19 V / 6.315 A
120W Request Sample Stock Check
VEH120PS24 90 to 264 Vac 24 V / 5 A
120W Request Sample Stock Check
  • Dimensions:
    VEH120: 6.61 x 2.80 x 1.48 in (168.0 x 71.0 x 37.2 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2 class A,
    EN61000-3-2 class C >60% load
  • Efficiency:
    89-90%
  • Operating Temp:
    0 °C to +60 °C derate linearly from 100% load at +40 °C to 50% load at +60 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Negative Output is connected to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL/cUL60950-1
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

Declaration of Conformity

CB Certificate

TUV Certificate

Unfortunately there are no 3D models available for this product.