VEF65

+ Click To Enlarge

65 Watts

  • Energy Efficiency Level V
  • CEC 2008 / EISA 2007 / ErP Compliant
  • China Compulsory Certfication (CCC) Qualified
  • Single Outputs from 12 V to 24 V
  • Optional Inlet Connectors
  • No Load Input Power <0.3 W
  • High Power Density
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEF65US12 90 to 264 Vac 12 V / 5.41 A
65W Request Sample Stock Check
VEF65US19 90 to 264 Vac 19 V / 3.42 A
65W Request Sample Stock Check
VEF65US24 90 to 264 Vac 24 V / 2.71 A
65W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEF65: 4.58 x 2.06 x 1.23 in (116.3 x 52.4 x 31.3 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2
  • Efficiency:
    88-89%
  • Operating Temp:
    -10 ?C to +60 ?C derate linearly from 100% load at +40 ?C to 50% load at +60 ?C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Negative Output is connected to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL/cUL60950-1
  • Other Safety Approvals:
    China Compulsory Certification (CCC) qualified
    Approved as Limited Power Source
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

Declaration of Conformity

TUV Certificate

CB Certificate

Unfortunately there are no 3D models available for this product.