VEC40

+ Click To Enlarge

40 Watts

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.075 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certficiation (CCC) Qualified
  • 0 °C to 65 °C Operation
  • High Power Density
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEC40US12 90 to 264 Vac 12 V / 3.33 A
40 W Request Sample Stock Check
VEC40US15 90 to 264 Vac 15 V / 2.67 A
40 W Request Sample Stock Check
VEC40US24 90 to 264 Vac 24 V / 1.67 A
40 W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEC40: 4.58 x 2.06 x 1.23” (116.3 x 52.4 x 31.3 mm)
  • Input Voltage:
    90 to 264 VAC
  • No Load Input Power:
    <0.1 W
  • Harmonic Currents:
    EN61000-3-2 Class A
  • Efficiency:
    89% typical
  • Operating Temp:
    0 °C to +65 °C derate from 100% load at 45 °C to 50% load at 65 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    Negative output is connected to ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    cUL60950-1
  • Other Safety Approvals:
    China Compulsory Certification, GB4943,
    AU/NZ60950.1
    Approved at Limited Power Source (LPS)
  • EMC:
    EN55032 Level B conducted & radiated

UL Report

TUV Certificate

Declaration of Conformity

CB Certificate

Unfortunately there are no 3D models available for this product.