VCP05

+ Click To Enlarge

5 Watts

  • Low Cost
  • Universal AC Input
  • Output Voltage from 5 to 15 V
  • PCB Mount
  • Class II Construction
  • EN55022 Class B Emissions
  • No Load Input Power <0.3 W
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VCP05US05 90 to 264 Vac 5 V / 1 A
5W Request Sample Stock Check
VCP05US12 90 to 264 Vac 12 V / 0.4 A
5W Request Sample Stock Check
VCP05US15 90 to 264 Vac 15 V / 0.3 A
5W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VCP05: 2.30 x 1.40 x 0.91 in (58.5 x 35.5 x 23.1 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    69%
  • Operating Temp:
    0 ?C to +70 ?C, derate from 100% load at 50 °C to 50% load at 70 °C
  • Isolation:
    3000 VAC Input to Output
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    cUL60950-1
  • EMC:
    EN55022, level B conducted & radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity