SMR600-800

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

600-800 Watts

  • Up to 900 W Peak Output Power
  • Single Outputs from 12 V to 48 V
  • Compact Size
  • Remote On/Off
  • SEMI F47 Compliant
  • Optional Current Share
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SMR800PS12 90 to 264 Vac 12 V / 75 A
800W Request Sample Stock Check
SMR800PS24 90 to 264 Vac 24 V / 37.5 A
800W Request Sample Stock Check
SMR800PS48 90 to 264 Vac 48 V / 18.75 A
800W Request Sample Stock Check
SMR600PS12 90 to 264 Vac 12 V / 50 A
600W Request Sample Stock Check
SMR600PS24 90 to 264 Vac 24 V / 25 A
600W Request Sample Stock Check
SMR600PS48 90 to 264 Vac 48 V / 12.5 A
600W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SMR: 9.17 x 4.25 x 2.50 in (233.0 x 108.0 x 63.5 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for loads ?20%
  • Efficiency:
    79-86%
  • Operating Temp:
    0 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C
  • Isolation:
    3000 VAC Input to Output,
    1500 VAC Input to Ground,
    250 VDC Output to Ground
  • European Safety Approvals:
    EN60950-1:2001, CE Mark LVD
  • US Safety Approvals:
    UL60950, CSA C22.2 No. 950
  • Other Safety Approvals:
    SEMI F47 compliant (high line only) at 100% rated power output
  • EMC:
    FCC Part 15 & EN55022, level B conducted and radiated

Declaration of Conformity

TUV Certificate

CB Report

Unfortunately there are no 3D models available for this product.