SMQ300-400

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

300-400 Watts

  • High Power Density
  • Compact Design
  • 700 W Peak Rating
  • DC OK
  • Remote On/Off
  • Single Outputs from 12 V to 54 V
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SMQ300PS12-C 90 to 264 Vac 12 V / 25 A
300W Request Sample Stock Check
SMQ300PS15-C 90 to 264 Vac 15 V / 20 A
300W Request Sample Stock Check
SMQ300PS18-C 90 to 264 Vac 18 V / 16.6 A
300W Request Sample Stock Check
SMQ300PS24-C 90 to 264 Vac 24 V / 12.5 A
300W Request Sample Stock Check
SMQ300PS27-C 90 to 264 Vac 27 V / 11.11 A
300W Request Sample Stock Check
SMQ300PS36-C 90 to 264 Vac 36 V / 8.33 A
300W Request Sample Stock Check
SMQ300PS48-C 90 to 264 Vac 48 V / 6.25 A
300W Request Sample Stock Check
SMQ300PS54-C 90 to 264 Vac 54 V / 5.55 A
300W Request Sample Stock Check
SMQ400PS12-C 90 to 264 Vac 12 V / 33.33 A
400W Request Sample Stock Check
SMQ400PS15-C 90 to 264 Vac 15 V / 26.66 A
400W Request Sample Stock Check
SMQ400PS18-C 90 to 264 Vac 18 V / 22.22 A
400W Request Sample Stock Check
SMQ400PS24-C 90 to 264 Vac 24 V / 16.66 A
400W Request Sample Stock Check
SMQ400PS27-C 90 to 264 Vac 27 V / 14.81 A
400W Request Sample Stock Check
SMQ400PS36-C 90 to 264 Vac 36 V / 11.11 A
400W Request Sample Stock Check
SMQ400PS48-C 90 to 264 Vac 48 V / 8.33 A
400W Request Sample Stock Check
SMQ400PS54-C 90 to 264 Vac 54 V / 7.4 A
400W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SMQ: 8.00 x 4.00 x 2.00 in (203.2 x 101.6 x 50.8 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • Harmonic Currents:
    EN55022 and FCC Part 15, level B conducted
  • Efficiency:
    80% typical
  • Operating Temp:
    0 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C
  • Isolation:
    3000 VAC Input to Output,
    1500 VAC Input to Ground,
    250 VDC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1,

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report

Unfortunately there are no 3D models available for this product.