SMM400

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

198-400 Watts

  • Industrial, IT & Medical Approvals
  • Low Profile for 1U Applications
  • Optional Current Share & AC Fail
  • Output Voltages from 3.3 V to 54 V
  • Enclosed with Internal Fan & U-Channel Versions
  • Optional Connectors
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SMM400PS03 90 to 264 Vac 3.3 V / 60 A
198W Request Sample Stock Check
SMM400PS05 90 to 264 Vac 5 V / 60 A
300W Request Sample Stock Check
SMM400PS12 90 to 264 Vac 12 V / 33.34 A
400W Request Sample Stock Check
SMM400PS15 90 to 264 Vac 15 V / 26.6 A
400W Request Sample Stock Check
SMM400PS18 90 to 264 Vac 18 V / 22.2 A
400W Request Sample Stock Check
SMM400PS24 90 to 264 Vac 24 V / 16.7 A
400W Request Sample Stock Check
SMM400PS27 90 to 264 Vac 27 V / 14.8 A
400W Request Sample Stock Check
SMM400PS36 90 to 264 Vac 36 V / 11.1 A
400W Request Sample Stock Check
SMM400PS48 90 to 264 Vac 48 V / 8.3 A
400W Request Sample Stock Check
SMM400PS54 90 to 264 Vac 54 V / 7.4 A
400W Request Sample Stock Check
SMM400PD21 90 to 264 Vac 3.3 V / 40 A
12 V / 25 A
300W Request Sample Stock Check
SMM400PD22 90 to 264 Vac 3.3 V / 40 A
24 V / 12.5 A
300W Request Sample Stock Check
SMM400PD23 90 to 264 Vac 5 V / 40 A
12 V / 25 A
300W Request Sample Stock Check
SMM400PD24 90 to 264 Vac 5 V / 40 A
24 V / 12.5 A
300W Request Sample Stock Check
SMM400PD25 90 to 264 Vac 12 V / 25 A
24 V / 12.5 A
400W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SMM: 8.00 x 5.00 x 1.60 in (203.2 x 127.0 x 40.6 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for loads ?40%
  • Efficiency:
    3.3 & 5.0 V single output: 70% min, All other single output: 80% min, Dual outputs: 75% min at 230 VAC, full load
  • Operating Temp:
    -0 °C to +70 °C, derate linearly from +50 °C to+ 70 °C at 2.5%/°C
  • Isolation:
    4000 VAC Input to Output 2 x MOPP, 1500VAC Input to Ground 1 x MOPP, 250 VDC Output to Ground
  • European Safety Approvals:
    EN60601-1, EN60950-1:2001
  • US Safety Approvals:
    UL60601-1, UL60950, CSA C22.2 No. 60950-1-03, CSA C22.2 No. 601.1-M90
  • EMC:
    EN55011/22 Level B conducted & radiated

UL Certificate

CB Report

Declaration of Conformity

TUV Certificate

TUV Certificate - SMM400 ITE

TUV Certificate - SMM400 Medical

CB Certificate - SMM400 ITE

Unfortunately there are no 3D models available for this product.