SMC-SMD

SMC-SMD

+ Click To Enlarge

No longer manufactured

×

No longer manufactured

This series is no longer available, however there are now alternative products available that may suit your requirements.

264-600 Watts

  • High Peak Load Rating
  • Single Outputs from 3.3 V to 54 V
  • Active PFC
  • Remote On/Off
  • Optional Current Share
  • SEMI F47 Compliant
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SMC500PS03 90 to 264 Vac 3.3 V / 80 A
264W Request Sample Stock Check
SMC500PS05 90 to 264 Vac 5 V / 80 A
400W Request Sample Stock Check
SMC500PS12 90 to 264 Vac 12 V / 41.67 A
500W Request Sample Stock Check
SMC500PS15 90 to 264 Vac 15 V / 31 A
500W Request Sample Stock Check
SMC500PS18 90 to 264 Vac 18 V / 27.78 A
500W Request Sample Stock Check
SMC500PS24 90 to 264 Vac 24 V / 20.83 A
500W Request Sample Stock Check
SMC500PS27 90 to 264 Vac 27 V / 18.5 A
500W Request Sample Stock Check
SMC500PS36 90 to 264 Vac 36 V / 13.89 A
500W Request Sample Stock Check
SMC500PS48 90 to 264 Vac 48 V / 10.42 A
500W Request Sample Stock Check
SMC500PS54 90 to 264 Vac 54 V / 9.25 A
500W Request Sample Stock Check
SMC600PS03 90 to 264 Vac 3.3 V / 90 A
297W Request Sample Stock Check
SMC600PS05 90 to 264 Vac 5 V / 90 A
450W Request Sample Stock Check
SMC600PS12 90 to 264 Vac 12 V / 50 A
600W Request Sample Stock Check
SMC600PS15 90 to 264 Vac 15 V / 40 A
600W Request Sample Stock Check
SMC600PS18 90 to 264 Vac 18 V / 33 A
600W Request Sample Stock Check
SMC600PS24 90 to 264 Vac 24 V / 25 A
600W Request Sample Stock Check
SMC600PS27 90 to 264 Vac 27 V / 22.22 A
600W Request Sample Stock Check
SMC600PS36 90 to 264 Vac 36 V / 16.67 A
600W Request Sample Stock Check
SMC600PS48 90 to 264 Vac 48 V / 12.5 A
600W Request Sample Stock Check
SMC600PS54 90 to 264 Vac 54 V / 11.1 A
600W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    SMC: 9.17 x 4.25 x 2.50 in (233.0 x 108.0 x 63.5 mm)
    SMD: 8.00 x 4.33 x 2.50 in (203.2 x 110.0 x 63.5 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for load ?40%
  • Efficiency:
    80% min at 230 VAC, 70% min for Vo ?5V
  • Operating Temp:
    0 °C to +70 °C, derate from 100% load at +50 °C to 50% load at +70 °C
  • Isolation:
    3000 VAC Input to Output,
    1500 VAC Input to Ground,
    250 VDC Output to Ground
  • European Safety Approvals:
    EN60950, CE Mark LVD
  • US Safety Approvals:
    UL60950, CSA C22.2 No. 950
  • Other Safety Approvals:
    SEMI F47 Compliant (high line only) at 100% rated power output
  • EMC:
    FCC Part 15 & CISPR 22 Class B conducted

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report

Unfortunately there are no 3D models available for this product.