SDS120-180

+ Click To Enlarge

120-180 Watts

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SDS120PD00B 90 to 264 Vac 3.3 V / 15 A
5 V / 6 A
120W Request Sample Stock Check
SDS120PD01B 90 to 264 Vac 3.3 V / 15 A
12 V / 6 A
120W Request Sample Stock Check
SDS120PD02B 90 to 264 Vac 5 V / 15 A
12 V / 6 A
120W Request Sample Stock Check
SDS120PD03B 90 to 264 Vac 5 V / 15 A
15 V / 6 A
120W Request Sample Stock Check
SDS120PD04B 90 to 264 Vac 5 V / 15 A
24 V / 3.5 A
120W Request Sample Stock Check
SDS120PD05B 90 to 264 Vac 5 V / 15 A
-24 V / 2 A
120W Request Sample Stock Check
SDS120PD06B 90 to 264 Vac 28 V / 3.92 A
5 V / 2 A
120W Request Sample Stock Check
SDS120PS03B 90 to 264 Vac 3.3 V / 22 A
120W Request Sample Stock Check
SDS120PS05B 90 to 264 Vac 5 V / 22 A
120W Request Sample Stock Check
SDS120PS07B 90 to 264 Vac 7 V / 16.42 A
120W Request Sample Stock Check
SDS120PS09B 90 to 264 Vac 9 V / 13.33 A
120W Request Sample Stock Check
SDS120PS12B 90 to 264 Vac 12 V / 10 A
120W Request Sample Stock Check
SDS120PS15B 90 to 264 Vac 15 V / 8 A
120W Request Sample Stock Check
SDS120PS18B 90 to 264 Vac 18 V / 6.66 A
120W Request Sample Stock Check
SDS120PS24B 90 to 264 Vac 24 V / 5 A
120W Request Sample Stock Check
SDS120PS28B 90 to 264 Vac 28 V / 4.28 A
120W Request Sample Stock Check
SDS120PS36B 90 to 264 Vac 36 V / 3.33 A
120W Request Sample Stock Check
SDS120PS48B 90 to 264 Vac 48 V / 2.5 A
120W Request Sample Stock Check
SDS120PT00B 90 to 264 Vac 3.3 V / 15 A
5 V / 6 A
12 V / 1 A
120W Request Sample Stock Check
SDS120PT01B 90 to 264 Vac 3.3 V / 15 A
5 V / 6 A
-12 V / 1 A
120W Request Sample Stock Check
SDS120PT02B 90 to 264 Vac 3.3 V / 15 A
12 V / 6 A
5 V / 0.8 A
120W Request Sample Stock Check
SDS120PT03B 90 to 264 Vac 3.3 V / 15 A
12 V / 6 A
-5 V / 0.8 A
120W Request Sample Stock Check
SDS120PT04B 90 to 264 Vac 3.3 V / 15 A
12 V / 6 A
-12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT05B 90 to 264 Vac 3.3 V / 15 A
12 V / 6 A
12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT06B 90 to 264 Vac 5 V / 15 A
12 V / 6 A
5 V / 0.8 A
120W Request Sample Stock Check
SDS120PT07B 90 to 264 Vac 5 V / 15 A
12 V / 6 A
-5 V / 0.8 A
120W Request Sample Stock Check
SDS120PT08B 90 to 264 Vac 5 V / 15 A
12 V / 6 A
-12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT09B 90 to 264 Vac 5 V / 15 A
12 V / 6 A
12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT10B 90 to 264 Vac 5 V / 15 A
15 V / 6 A
-15 V / 0.8 A
120W Request Sample Stock Check
SDS120PT11B 90 to 264 Vac 5 V / 15 A
15 V / 6 A
15 V / 0.8 A
120W Request Sample Stock Check
SDS120PT12B 90 to 264 Vac 5 V / 15 A
24 V / 3.5 A
-24 V / 0.8 A
120W Request Sample Stock Check
SDS120PT13B 90 to 264 Vac 5 V / 15 A
24 V / 3.5 A
24 V / 0.8 A
120W Request Sample Stock Check
SDS120PT14B 90 to 264 Vac 5 V / 15 A
24 V / 3.5 A
-12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT15B 90 to 264 Vac 5 V / 15 A
24 V / 3.5 A
12 V / 0.8 A
120W Request Sample Stock Check
SDS120PT16B 90 to 264 Vac 5 V / 15 A
10 V / 6 A
-10 V / 1 A
120W Request Sample Stock Check
SDS120PT17B 90 to 264 Vac 5 V / 15 A
10 V / 6 A
10 V / 1 A
120W Request Sample Stock Check
SDS150PS09B 90 to 264 Vac 9 V / 16 A
150W Request Sample Stock Check
SDS150PS12B 90 to 264 Vac 12 V / 12.5 A
150W Request Sample Stock Check
SDS150PS15B 90 to 264 Vac 15 V / 10 A
150W Request Sample Stock Check
SDS150PS18B 90 to 264 Vac 18 V / 8.33 A
150W Request Sample Stock Check
SDS150PS24B 90 to 264 Vac 24 V / 6.25 A
150W Request Sample Stock Check
SDS150PS30B 90 to 264 Vac 30 V / 5 A
150W Request Sample Stock Check
SDS150PS36B 90 to 264 Vac 36 V / 4.17 A
150W Request Sample Stock Check
SDS150PS48B 90 to 264 Vac 48 V / 3.13 A
150W Request Sample Stock Check
SDS180PS12B 90 to 264 Vac 12 V / 14.58 A
180W Request Sample Stock Check
SDS180PS24B 90 to 264 Vac 24 V / 7.5 A
180W Request Sample Stock Check
SDS180PS48B 90 to 264 Vac 48 V / 3.75 A
180W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet - SDS120

  • Dimensions:
    SDS120: 5.00 x 3.20 x 1.54 in (127.0 x 81.3 x 39.2 mm)
    SDS150B: 5.00 x 3.21 x 1.62 in (127.0 x 81.5 x 41.2 mm)
    SDS150: 5.00 x 3.00 x 1.52 in (127.0 x 76.2 x 35.6 mm)
    SDS180B: 5.00 x 3.21 x 1.54 in (127.0 x 81.5 x 39.2 mm)
    SDS180: 5.00 x 3.13 x 1.54 in (127.0 x 79.6 x 39.2 mm)
  • Input Voltage:
    90-264 VAC (120-370 VDC)
  • No Load Input Power:
    180 W: <0.5 W
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    120 W: 80% typical
    150 W and 180 W: 88% typical
  • Operating Temp:
    0 °C to +70 °C (-20 °C to +70 °C, SDS180), derate linearly from 100% load at +50 °C to 50% load at +70 °C. for low temperature option add suffix -L: -40 °C to +70 °C, SDS120 and SDS150, not available for SDS180
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA60950-1 per cUL
  • EMC:
    EN55022, level B conducted & radiated

UL Certificate

Declaration of Conformity - SDS120

Declaration of Conformity - SDS150

Declaration of Conformity - SDS180

Declaration of Conformity - SDS120-180

TUV Certificate

TUV Certificate - SDS120

TUV Certificate - SDS150

TUV Certificate - SDS180

CB Report