QSB75-350

QSB75-350

+ Click To Enlarge

75-350 Watts

  • Wide Input Range
  • Industry Standard Packages
  • -40 °C to +100 °C Operating Temperature
  • High Power Density
  • Baseplate-cooled
  • Remote On/Off & Remote Sense
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
QSB10024S05 9 to 36 Vdc 5 V / 20 A
100W Request Sample Stock Check
QSB10024S12 9 to 36 Vdc 12 V / 8.3 A
100W Request Sample Stock Check
QSB10024S15 9 to 36 Vdc 15 V / 6.7 A
100W Request Sample Stock Check
QSB10024S24 9 to 36 Vdc 24 V / 4.17 A
100W Request Sample Stock Check
QSB10024S3V3 9 to 36 Vdc 3.3 V / 30 A
100W Request Sample Stock Check
QSB10048S05 18 to 75 Vdc 5 V / 20 A
100W Request Sample Stock Check
QSB10048S12 18 to 75 Vdc 12 V / 8.3 A
100W Request Sample Stock Check
QSB10048S15 18 to 75 Vdc 15 V / 6.7 A
100W Request Sample Stock Check
QSB10048S24 18 to 75 Vdc 24 V / 4.17 A
100W Request Sample Stock Check
QSB10048S3V3 18 to 75 Vdc 3.3 V / 30 A
100W Request Sample Stock Check
QSB15024S05 9 to 36 Vdc 5 V / 30 A
150W Request Sample Stock Check
QSB15024S12 9 to 36 Vdc 12 V / 12.5 A
150W Request Sample Stock Check
QSB15024S15 9 to 36 Vdc 15 V / 10 A
150W Request Sample Stock Check
QSB15024S24 9 to 36 Vdc 24 V / 6.5 A
150W Request Sample Stock Check
QSB15024S3V3 9 to 36 Vdc 3.3 V / 30 A
150W Request Sample Stock Check
QSB15048S05 18 to 75 Vdc 5 V / 30 A
150W Request Sample Stock Check
QSB15048S12 18 to 75 Vdc 12 V / 12.5 A
150W Request Sample Stock Check
QSB15048S15 18 to 75 Vdc 15 V / 10 A
150W Request Sample Stock Check
QSB15048S24 18 to 75 Vdc 24 V / 6.5 A
150W Request Sample Stock Check
QSB15048S3V3 18 to 75 Vdc 3.3 V / 30 A
150W Request Sample Stock Check
QSB20024S05 9 to 36 Vdc 5 V / 40 A
200W Request Sample Stock Check
QSB20024S12 9 to 36 Vdc 12 V / 16.7 A
200W Request Sample Stock Check
QSB20024S15 9 to 36 Vdc 15 V / 13.3 A
200W Request Sample Stock Check
QSB20024S24 9 to 36 Vdc 24 V / 8.3 A
200W Request Sample Stock Check
QSB20024S3V3 9 to 36 Vdc 3.3 V / 50 A
200W Request Sample Stock Check
QSB20048S05 18 to 75 Vdc 5 V / 40 A
200W Request Sample Stock Check
QSB20048S12 18 to 75 Vdc 12 V / 16.7 A
200W Request Sample Stock Check
QSB20048S15 18 to 75 Vdc 15 V / 13.3 A
200W Request Sample Stock Check
QSB20048S24 18 to 75 Vdc 24 V / 8.3 A
200W Request Sample Stock Check
QSB20048S3V3 18 to 75 Vdc 3.3 V / 40 A
200W Request Sample Stock Check
QSB35024S05 18 to 36 Vdc 5 V / 70 A
350W Request Sample Stock Check
QSB35024S12 18 to 36 Vdc 12 V / 29.2 A
350W Request Sample Stock Check
QSB35024S24 18 to 36 Vdc 24 V / 14.6 A
350W Request Sample Stock Check
QSB35024S28 18 to 36 Vdc 28 V / 12.5 A
350W Request Sample Stock Check
QSB35024S3V3 18 to 36 Vdc 3.3 V / 70 A
350W Request Sample Stock Check
QSB35024S48 18 to 36 Vdc 48 V / 7.3 A
350W Request Sample Stock Check
QSB35048S05 36 to 75 Vdc 5 V / 70 A
350W Request Sample Stock Check
QSB35048S12 36 to 75 Vdc 12 V / 29.2 A
350W Request Sample Stock Check
QSB35048S24 36 to 75 Vdc 24 V / 14.6 A
350W Request Sample Stock Check
QSB35048S28 36 to 75 Vdc 28 V / 12.5 A
350W Request Sample Stock Check
QSB35048S3V3 36 to 75 Vdc 3.3 V / 70 A
350W Request Sample Stock Check
QSB35048S48 36 to 75 Vdc 48 V / 7.3 A
350W Request Sample Stock Check
QSB7524S05 9 to 36 Vdc 5 V / 12 A
75W Request Sample Stock Check
QSB7524S12 9 to 36 Vdc 12 V / 6.25 A
75W Request Sample Stock Check
QSB7524S15 9 to 36 Vdc 15 V / 5 A
75W Request Sample Stock Check
QSB7524S24 9 to 36 Vdc 24 V / 3.12 A
75W Request Sample Stock Check
QSB7524S3V3 9 to 36 Vdc 3.3 V / 12 A
75W Request Sample Stock Check
QSB7548S05 18 to 75 Vdc 5 V / 12 A
75W Request Sample Stock Check
QSB7548S12 18 to 75 Vdc 12 V / 6.25 A
75W Request Sample Stock Check
QSB7548S15 18 to 75 Vdc 15 V / 5 A
75W Request Sample Stock Check
QSB7548S24 18 to 75 Vdc 24 V / 3.12 A
75W Request Sample Stock Check
QSB7548S3V3 18 to 75 Vdc 3.3 V / 12 A
75W Request Sample Stock Check
QSB20024S48 10-36 VDC 48 V / 4.2 A
200W Request Sample Stock Check
QSB20048S48 18-75 VDC 48 V / 4.2 A
200W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    QSB75/100: 2.28 x 1.45 x 0.50 in (57.9 x 36.8 x 12.7 mm)
    QSB150/200/350: 2.40 x 2.28 x 0.52 in (61.0 x 57.9 x 13.2 mm)
  • Input Voltage:
    QSB75/100/150/200: 24 V (9-36 V), 48 V (18-75 V)
    QSB200: 24 V (10-36 V), 48 V (18-75 V)
    QSB350: 24 V (18-36 V), 48 V (36-75 V)
  • Efficiency:
    81-92%
  • Operating Temp:
    -40 °C to +100 °C
  • Isolation:
    1500 VDC Input to Output
    1500 VDC Input to Case
    1500 VDC Output to Case
  • EMC:
    EN55022, level A conducted, with external components

Declaration of Conformity - QSB75-350

UL Certificate