PDM60

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

55-60 Watts

  • Medical & Industrial/IT Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 12 V to 48 V
  • High Efficiency
  • Non- standard Connectors Available
  • Operation to +60 °C
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
PDM60US12 85 to 264 Vac 12 V / 4.6 A
55W Request Sample Stock Check
PDM60US15 85 to 264 Vac 15 V / 4 A
60W Request Sample Stock Check
PDM60US18 85 to 264 Vac 18 V / 3.3 A
60W Request Sample Stock Check
PDM60US24 85 to 264 Vac 24 V / 2.5 A
60W Request Sample Stock Check
PDM60US30 85 to 264 Vac 30 V / 2 A
60W Request Sample Stock Check
PDM60US36 85 to 264 Vac 36 V / 1.7 A
60W Request Sample Stock Check
PDM60US48 85 to 264 Vac 48 V / 1.25 A
60W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    P: 1.38 x 0.68 x 0.244 in (35.05 x 17.27 x 6.20 mm)
  • Input Voltage:
    85-264 VAC
  • Operating Temp:
    -10 °C to +60 °C, derate above +40 °C by 2.5%/°C to 50% load at +60 °C

CB Certificate

Declaration of Conformity

TUV Certificate

UL Report

Unfortunately there are no 3D models available for this product.