PBM65

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

51-65 Watts

  • 4000 VAC Isolation
  • Low Leakage Current
  • Meets Class B, EN55011 Conducted
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Fixed Switching Frequency
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
PBM65US05 85 to 264 Vac 5.1 V / 10 A
51W Request Sample Stock Check
PBM65US12 85 to 264 Vac 12 V / 5.5 A
65W Request Sample Stock Check
PBM65US15 85 to 264 Vac 15 V / 4.4 A
65W Request Sample Stock Check
PBM65US18 85 to 264 Vac 18 V / 3.7 A
65W Request Sample Stock Check
PBM65US24 85 to 264 Vac 24 V / 2.8 A
65W Request Sample Stock Check
PBM65US28 85 to 264 Vac 28 V / 2.4 A
65W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    P: 5.0 x 3.0 x 1.2” (127.00 x 76.20 x 30.48 mm)
  • Input Voltage:
    85-264 VAC
  • Operating Temp:
    0 °C to +70 °C Derate linearly from 100% load at
    +50 °C to 50% load at +70 °C

Declaration of Conformity

TUV Certificate

Unfortunately there are no 3D models available for this product.