PBM300

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

200-300 Watts

  • Worldwide Medical Approvals
  • Single, Dual, Triple and Quad Outputs
  • Power Fail Detect
  • Remote On/Off
  • U-Channel and Enclosed Versions
  • 150 Watt Convection-cooled Rating
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
PBM300PS03-C 90 to 264 Vac 3.3 V / 60 A
200W Request Sample Stock Check
PBM300PS05-C 90 to 264 Vac 5.1 V / 60 A
300W Request Sample Stock Check
PBM300PS12-C 90 to 264 Vac 12 V / 25 A
300W Request Sample Stock Check
PBM300PS15-C 90 to 264 Vac 15 V / 20 A
300W Request Sample Stock Check
PBM300PS24-C 90 to 264 Vac 24 V / 12.5 A
300W Request Sample Stock Check
PBM300PS30-C 90 to 264 Vac 30 V / 10 A
300W Request Sample Stock Check
PBM300PS48-C 90 to 264 Vac 48 V / 6.3 A
300W Request Sample Stock Check
PBM300PQ01-C 90 to 264 Vac 3.3 V / 35 A
5.1 V / 22 A
12 V / 4 A
12 V / 4 A
300W Request Sample Stock Check
PBM300PQ02-C 90 to 264 Vac 5.1 V / 35 A
12 V / 10 A
12 V / 4 A
5.1 V / 4 A
300W Request Sample Stock Check
PBM300PQ03-C 90 to 264 Vac 5.1 V / 35 A
15 V / 8 A
15 V / 4 A
24 V / 2.5 A
300W Request Sample Stock Check
PBM300PQ04-C 90 to 264 Vac 5.1 V / 35 A
12 V / 10 A
12 V / 4 A
12 V / 4 A
300W Request Sample Stock Check
PBM300PQ05-C 90 to 264 Vac 5.1 V / 35 A
12 V / 10 A
12 V / 4 A
24 V / 2.5 A
300W Request Sample Stock Check
PBM300PQ06-C 90 to 264 Vac 5.1 V / 35 A
12 V / 10 A
12 V / 4 A
15 V / 4 A
300W Request Sample Stock Check
PBM300PQ07-C 90 to 264 Vac 5.1 V / 35 A
24 V / 5 A
12 V / 4 A
12 V / 4 A
300W Request Sample Stock Check
PBM300PQ08-C 90 to 264 Vac 5.1 V / 35 A
24 V / 5 A
5.1 V / 4 A
15 V / 4 A
300W Request Sample Stock Check
PBM300PQ09-C 90 to 264 Vac 5.1 V / 35 A
12 V / 10 A
5.1 V / 4 A
24 V / 2.5 A
300W Request Sample Stock Check
PBM300PQ10-C 90 to 264 Vac 24 V / 6.3 A
12 V / 10 A
5.1 V / 4 A
12 V / 4 A
300W Request Sample Stock Check
PBM300PQ11-C 90 to 264 Vac 24 V / 6.3 A
12 V / 10 A
5.1 V / 4 A
24 V / 2.5 A
300W Request Sample Stock Check
PBM300PQ12-C 90 to 264 Vac 24 V / 6.3 A
12 V / 10 A
12 V / 4 A
12 V / 4 A
300W Request Sample Stock Check
PBM300PQ13-C 90 to 264 Vac 24 V / 6.3 A
24 V / 5 A
5.1 V / 4 A
15 V / 4 A
300W Request Sample Stock Check
PBM300PQ14-C 90 to 264 Vac 24 V / 6.3 A
24 V / 5 A
12 V / 4 A
12 V / 4 A
300W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    P: 1.38 x 0.68 x 0.244 in (35.05 x 17.27 x 6.20 mm)
  • Input Voltage:
    90-264 VAC
  • Operating Temp:
    0 °C to +70 °C, derate linearly from 100%
    power at +50 °C to 50% power at +70 °C

CB Certificate

Declaration of Conformity

UL Report

TUV Certificate

Unfortunately there are no 3D models available for this product.