PBM25

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

25-28 Watts

  • Small Size 2.50" x 4.25" x 0.96"
  • Low Leakage Current
  • Medical Safety Agency Approvals
  • Both Line and Neutral Fused
  • Meets Class B, EN55011 Conducted
  • Fixed Switching Frequency
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
PBM25US05 85 to 264 Vac 5.1 V / 5.3 A
28W Request Sample Stock Check
PBM25US12 85 to 264 Vac 12 V / 2.3 A
28W Request Sample Stock Check
PBM25US15 85 to 264 Vac 15 V / 1.9 A
28W Request Sample Stock Check
PBM25US24 85 to 264 Vac 24 V / 1.2 A
28W Request Sample Stock Check
PBM25US28 85 to 264 Vac 28 V / 1 A
28W Request Sample Stock Check
PBM25UD01 85 to 264 Vac 5.1 V / 2.5 A
12 V / 1.5 A
25W Request Sample Stock Check
PBM25UD02 85 to 264 Vac 5.1 V / 2.5 A
24 V / 0.8 A
25W Request Sample Stock Check
PBM25UT01 85 to 264 Vac 5.1 V / 2.5 A
12 V / 1.5 A
-12 V / 0.2 A
25W Request Sample Stock Check
PBM25UT02 85 to 264 Vac 5.1 V / 2.5 A
15 V / 1 A
-15 V / 0.2 A
25W Request Sample Stock Check
PBM25UT03 85 to 264 Vac 5.1 V / 2.5 A
24 V / 0.8 A
-12 V / 0.2 A
25W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    P: 2.50 x 4.25 x 0.96 in
  • Input Voltage:
    85-264 VAC
  • Operating Temp:
    0 °C to +70 °C, derate linearly from 100% load at
    +50°C to 50% load at +70 °C

Unfortunately there are no 3D models available for this product.