MHP

MHP

+ Click To Enlarge

650-1000 Watts

  • Rugged Construction
  • Variable Fan Speed for Noise Reduction
  • -20 °C to +70 °C Operation
  • AC OK, Remote On/Off and Active Current Share
  • 5 V Standby
  • Screw Terminals
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MHP1000PS12 80 to 264 Vac 12 V / 83 A
1000W Request Sample Stock Check
MHP1000PS15 80 to 264 Vac 15 V / 67 A
1000W Request Sample Stock Check
MHP1000PS24 80 to 264 Vac 24 V / 50 A
1000W Request Sample Stock Check
MHP1000PS28 80 to 264 Vac 28 V / 43 A
1000W Request Sample Stock Check
MHP1000PS36 80 to 264 Vac 36 V / 34 A
1000W Request Sample Stock Check
MHP1000PS48 80 to 264 Vac 48 V / 25 A
1000W Request Sample Stock Check
MHP650PS12-EF 80 to 264 Vac 12 V / 50 A
650W Request Sample Stock Check
MHP650PS15-EF 80 to 264 Vac 15 V / 40 A
650W Request Sample Stock Check
MHP650PS24-EF 80 to 264 Vac 24 V / 27 A
650W Request Sample Stock Check
MHP650PS28-EF 80 to 264 Vac 28 V / 23 A
650W Request Sample Stock Check
MHP650PS36-EF 80 to 264 Vac 36 V / 18 A
650W Request Sample Stock Check
MHP650PS48-EF 80 to 264 Vac 48 V / 13.5 A
650W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    MHP650-EF: 9.18 x 4.00 x 2.50 in (233.2 x 101.6 x 63.5 mm)
    MHP650-TF: 8.00 x 4.00 x 2.58 in (203.2 x 101.6 x 65.5 mm)
    MHP1000: 9.55 x 5.90 x 2.40 in (242.6 x 149.8 x 61.0 mm)
  • Input Voltage:
    650 W: 80-264 VAC, derate output power 10% <90 VAC, and 20% <85 VAC
    1000 W: 85-264 VAC, derate output power 10% <90 VAC
  • Harmonic Currents:
    EN61000-3-2 class A,
    650 W: class C for loads ?20%
    1000 W: class C for loads ?10%
  • Efficiency:
    85% typical
  • Operating Temp:
    -20 °C to +70 °C, derate linearly from +50 °C at 2.5% / °C to 50% at +70 °C,
    1000 W: -40 °C start up
  • Isolation:
    4000 VAC Input to Output 2 x MOPP
    1500 VAC Input to Ground 1 x MOPP
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60601-1
  • European Safety Approvals:
    EN60601-1 Including Risk Management
  • US Safety Approvals:
    CSA 22.2 No.60601-1, ANSI/AAMI ES60601-1
  • EMC:
    EN55022/ENN55011 class B conducted
    EN55022/EN55011 class A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - MHP650

Declaration of Conformity - MHP1000

Declaration of Conformity - MHP650-1000