MFA350-420

+ Click To Enlarge

350-420 Watts

  • U -Channel, Cover Fan & Hotswap Formats
  • Power Density up to 12.8 W/cubic inch
  • Power Fail, DC OK & Active Current Share
  • 5 V Standby Outputs
  • 12 V Fan Supply Outputs
  • Screw Terminals Available
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MFA350PS12 85 to 264 Vac 12 V / 29 A
350W Request Sample Stock Check
MFA350PS12-H 85 to 264 Vac 12 V / 29 A
350W Request Sample Stock Check
MFA350PS24 85 to 264 Vac 24 V / 14.5 A
350W Request Sample Stock Check
MFA350PS24-H 85 to 264 Vac 24 V / 14.5 A
350W Request Sample Stock Check
MFA350PS48 85 to 264 Vac 48 V / 7.3 A
350W Request Sample Stock Check
MFA350PS48-H 85 to 264 Vac 48 V / 7.3 A
350W Request Sample Stock Check
MFA420PS12 85 to 264 Vac 12 V / 35 A
420W Request Sample Stock Check
MFA420PS12-H 85 to 264 Vac 12 V / 35 A
420W Request Sample Stock Check
MFA420PS24 85 to 264 Vac 24 V / 17.5 A
420W Request Sample Stock Check
MFA420PS24-H 85 to 264 Vac 24 V / 17.5 A
420W Request Sample Stock Check
MFA420PS48 85 to 264 Vac 48 V / 8.8 A
420W Request Sample Stock Check
MFA420PS48-H 85 to 264 Vac 48 V / 8.8 A
420W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet - MFA350

Long Form Datasheet - MFA420

Long Form Datasheet - MFA350 & 420

  • Dimensions:
    MFA: 6.80 x 3.20 x 1.50 in (172.7 x 61.3 x 38.1 mm)
    MFA-TF: 6.80 x 3.33 x 2.00 in (172.7 x 84.5 x 50.8 mm)
    MFA-EF: 8.28 x 3.33 x 1.75 in (210.3 x 84.5 x 44.5 mm)
  • Input Voltage:
    85-264 VAC
  • Harmonic Currents:
    EN61000-3-2 class A
    EN61000-3-2 class C for loads ?20%
  • Efficiency:
    86% typical
  • Operating Temp:
    -10 °C to +70 °C, derate linearly from +50 °C at 2.5%/°C to +70 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    100 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1/A11
  • US Safety Approvals:
    CSA22.2 No. 60950-1-05, UL60950-1
  • EMC:
    EN55022, class B conducted, class A radiated

TUV Certificate

Declaration of Conformity - MFA350 IT

Declaration of Conformity - MFA420 IT

Declaration of Conformity - MFA350-420

UL Certificate

CB Certificate