MCS65

+ Click To Enlarge

65 Watts

  • Rugged Desktop Design
  • 65 W - Convection-cooled
  • IP67 Ingress Protection
  • Wide Operating Temp. Range -40°C to +70°C
  • MIL STD EMC, Shock & Vibration
  • <0.5 W No Load Input Power
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MCS65US12-D9 90 to 264 Vac, 120 to 370 Vdc 12 V / 5.4 A
65W Request Sample Stock Check
MCS65US15-D9 90 to 264 Vac, 120 to 370 Vdc 15 V / 4.3 A
65W Request Sample Stock Check
MCS65US18-D9 90 to 264 Vac, 120 to 370 Vdc 18 V / 3.4 A
65W Request Sample Stock Check
MCS65US24-D9 90 to 264 Vac, 120 to 370 Vdc 24 V / 2.7 A
65W Request Sample Stock Check
MCS65US28-D9 90 to 264 Vac, 120 to 370 Vdc 28 V / 2.3 A
65W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    MCS65: 5.50 x 2.75 x 1.50 in (139.7 x 69.9 x 37.9 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.5 W
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    Up to 88%
  • Operating Temp:
    -40 ?C to +70 °C derate linearly from +50 °C at 2.5%/?C to 50% load at +70 °C
  • Isolation:
    4000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • EMC:
    MIL-STD-461F - Ground Army, CE102
    MIL-STD-461F - Ground Army, RE102
    Figure RE102-3 fixed wing external 2MHz - 18GHz
    EN55011/22 level B conducted

Declaration of Conformity