MCC400-600

+ Click To Enlarge

400-600 Watts

  • 400-600 W Baseplate-cooled
  • Up to 4 Regulated Outputs
  • Optional 200 W Conditioned Output
  • MILSTD 1275 and DEFSTAN 615
  • MILSTD 461 and DEFSTAN 59411
  • Rugged Construction to MILSTD 810F
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MCC400 18.5 to 34 Vdc 400 W Request Sample Stock Check
MCC600 18.5 to 34 Vdc 600 W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    MCC400-600: 7.283 x 6.496 x 1.083 in (185.0 x 165.0 x 27.5 mm)
  • Input Voltage:
    18.5-34.0 VDC steady state
  • Efficiency:
    75% typical
  • Operating Temp:
    -40 ?C to +70 ?C ambient with baseplate temperature within -40 ?C to +90 ?C
  • Isolation:
    500 VDC Input to Output500 VDC Output to Chassis500 VDC Input to Chassis

Declaration of Conformity