LP & LP-MD

LP & LP-MD

+ Click To Enlarge
  • 250-450 W Configurable for Fast Time to Market
  • Industrial/IT & Medical Approvals
  • All Outputs Isolated
  • Low Profile 1U Applications
  • Wide Voltage Adjustment Range
  • SEMI F47 Certified
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name
LP & LP-MD (Please see datasheet for full specification)

Short Form Datasheet

  • Dimensions:
    P3/M3 U-channel: 8.00 x 5.00 x 1.50 in (203.2 x 127.0 x 38.1 mm)
    P4/M4 U-channel: 9.00 x 5.00 x 1.50 in (228.6 x 127.0 x 38.1 mm)
    FE3: 9.50 x 5.00 x 1.56 in (241.3 x 127.0 x 39.7 mm)
    FE4/FE5: 10.50 x 5.00 x 1.68 in (266.7 x 127.0 x 42.5 mm)
    ME4: 11.25 x 5.00 x 1.56 in (285.8 x 127.0 x 39.7 mm)
    ME5: 11.75 x 5.00 x 1.68 in (298.5 x 127.0 x 42.5 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2, Class A
  • Efficiency:
    75% typical
  • Operating Temp:
    0 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C for fan versions
    See data sheet for U-channel versions
  • Isolation:
    4000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950, EN60601-1, CE Mark LVD
  • US Safety Approvals:
    UL60950, CSA22.2 No 950, CSA22.2-601, UL60601-1
  • Other Safety Approvals:
    SEMI F47 compliant (highline only)
  • EMC:
    LP models P3-P5: EN55022, level B conducted
    LP-MD models, M3-M5: EN55011, level A conducted with FE(x) cover, M(x) level B conducted with ME(x) cover

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - LP

Declaration of Conformity - LP-MD

Declaration of Conformity - LP & LP-MD

Unfortunately there are no 3D models available for this product.