LCL

LCL

+ Click To Enlarge

150-500 Watts

  • Single Output Industrial Supplies
  • High Efficiency
  • Low Cost
  • 150 W Convection-cooled
  • 300 W & 500 W with Internal Fans
  • Outputs from 12 V to 48 V
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
LCL150PS12 85 to 264 Vac 12 V / 12.5 A
150W Request Sample Stock Check
LCL150PS13 85 to 264 Vac 13.5 V / 11.1 A
150W Request Sample Stock Check
LCL150PS15 85 to 264 Vac 15 V / 10 A
150W Request Sample Stock Check
LCL150PS24 85 to 264 Vac 24 V / 6.3 A
150W Request Sample Stock Check
LCL150PS27 85 to 264 Vac 27 V / 5.6 A
150W Request Sample Stock Check
LCL150PS48 85 to 264 Vac 48 V / 3.1 A
150W Request Sample Stock Check
LCL300PS12 (legacy) 85 to 264 Vac 12 V / 25 A
300W Request Sample Stock Check
LCL300PS13 (legacy) 85 to 264 Vac 13.5 V / 22 A
300W Request Sample Stock Check
LCL300PS15 (legacy) 85 to 264 Vac 15 V / 20 A
300W Request Sample Stock Check
LCL300PS24 (legacy) 85 to 264 Vac 24 V / 13 A
300W Request Sample Stock Check
LCL300PS27 (legacy) 85 to 264 Vac 27 V / 11.7 A
300W Request Sample Stock Check
LCL300PS48 (legacy) 85 to 264 Vac 48 V / 6.7 A
300W Request Sample Stock Check
LCL500PS12 85 to 264 Vac 12 V / 42 A
500W Request Sample Stock Check
LCL500PS13 85 to 264 Vac 13.5 V / 37 A
500W Request Sample Stock Check
LCL500PS15 85 to 264 Vac 15 V / 34 A
500W Request Sample Stock Check
LCL500PS24 85 to 264 Vac 24 V / 21 A
500W Request Sample Stock Check
LCL500PS27 85 to 264 Vac 27 V / 18.5 A
500W Request Sample Stock Check
LCL500PS48 85 to 264 Vac 48 V / 10.5 A
500W Request Sample Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    LCL150: 7.55 x 3.74 x 1.97 in (192.0 x 95.0 x 50.0 mm)
    LCL300: 8.07 x 4.33 x 1.97 in (205.0 x 110.0 x 50.0 mm)
    LCL500: 9.84 x 5.00 x 2.08 in (250.0 x 127.0 x 53.0 mm)
  • Input Voltage:
    85-264 VAC (127-370 VDC)
  • Harmonic Currents:
    EN61000-3-2 class A
    LCL150: EN61000-3-2 class C for loads ?40%
    LCL300 & LCL500: EN61000-3-2 class C for loads ?20%
  • Efficiency:
    88% typical
  • Operating Temp:
    -10 °C to +70 °C, derate from 100% load at 50 °C to 50% load at 70 °C
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VAC Output to Ground
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA60950 No 22.2
  • EMC:
    EN55022 level B conducted, level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - LCL150

Declaration of Conformity - LCL300

Declaration of Conformity - LCL500

Declaration of Conformity - LCL