JTK15-20

JTK15-20

+ Click To Enlarge

15-20 Watts

  • Very High Power Density
  • Wide 4:1 Input Range
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • 1600 VDC Isolation
  • High Efficiency - up to 89%
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JTK1524D05 9 to 36 Vdc 5 V / 1.5 A
-5 V / 1.5 A
15W Request Sample Stock Check
JTK1524D12 9 to 36 Vdc 12 V / 0.625 A
-12 V / 0.625 A
15W Request Sample Stock Check
JTK1524D15 9 to 36 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
JTK1524S05 9 to 36 Vdc 5 V / 3 A
15W Request Sample Stock Check
JTK1524S12 9 to 36 Vdc 12 V / 1.3 A
15W Request Sample Stock Check
JTK1524S15 9 to 36 Vdc 15 V / 1 A
15W Request Sample Stock Check
JTK1524S3V3 9 to 36 Vdc 3.3 V / 4 A
15W Request Sample Stock Check
JTK1548D05 18 to 75 Vdc 5 V / 1.5 A
-5 V / 1.5 A
15W Request Sample Stock Check
JTK1548D12 18 to 75 Vdc 12 V / 0.625 A
-12 V / 0.625 A
15W Request Sample Stock Check
JTK1548D15 18 to 75 Vdc 15 V / 0.5 A
-15 V / 0.5 A
15W Request Sample Stock Check
JTK1548S05 18 to 75 Vdc 5 V / 3 A
15W Request Sample Stock Check
JTK1548S12 18 to 75 Vdc 12 V / 1.3 A
15W Request Sample Stock Check
JTK1548S15 18 to 75 Vdc 15 V / 1 A
15W Request Sample Stock Check
JTK1548S3V3 18 to 75 Vdc 3.3 V / 4 A
15W Request Sample Stock Check
JTK2024D12 9 to 36 Vdc 12 V / 0.833 A
-12 V / 0.833 A
20W Request Sample Stock Check
JTK2024D15 9 to 36 Vdc 15 V / 0.667 A
-15 V / 0.667 A
20W Request Sample Stock Check
JTK2024S05 9 to 36 Vdc 5 V / 4 A
20W Request Sample Stock Check
JTK2024S12 9 to 36 Vdc 12 V / 1.67 A
20W Request Sample Stock Check
JTK2024S15 9 to 36 Vdc 15 V / 1.33 A
20W Request Sample Stock Check
JTK2024S3V3 9 to 36 Vdc 3.3 V / 4.5 A
20W Request Sample Stock Check
JTK2048D12 18 to 75 Vdc 12 V / 0.833 A
-12 V / 0.833 A
20W Request Sample Stock Check
JTK2048D15 18 to 75 Vdc 15 V / 0.667 A
-15 V / 0.667 A
20W Request Sample Stock Check
JTK2048S05 18 to 75 Vdc 5 V / 4 A
20W Request Sample Stock Check
JTK2048S12 18 to 75 Vdc 12 V / 1.67 A
20W Request Sample Stock Check
JTK2048S15 18 to 75 Vdc 15 V / 1.33 A
20W Request Sample Stock Check
JTK2048S3V3 18 to 75 Vdc 3.3 V / 4.5 A
20W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JTK15-20: 1.0 x 1.0 x 0.39 in (25.4 x 25.4 x 9.9 mm)
  • Input Voltage:
    9.0-36.0 VDC
    18.0-75.0 VDC
  • Efficiency:
    84-89%
  • Operating Temp:
    -40 °C to +100 °C
    JTK15: derate from 100% load at +65 °C to no load at +100 °C
    JTK20: derate from 100% load at +55 °C to no load at +100 °C
  • Isolation:
    1600 VDC Input to Output
    1600 VDC Input to Case
    1600 VDC Output to Case
  • US Safety Approvals:
    UL60950-1, CAN/CSA C22.2 No.60950-1, UL62368-1

Declaration of Conformity