JTB03-05

+ Click To Enlarge

Not recommended for new design-in

×

Not recommended for new design-in

This series is still available for purchase, however there are now alternative products that may better suit your requirements.

3-5 Watts

  • 4:1 Input Range
  • DIP 24 Metal Package
  • Operating Temperature -25 °C to +100 °C
  • Fully Regulated Single & Dual Outputs
  • Optional 1500 VDC Isolation
  • Continuous Short Circuit Protection
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JTB0324S3V3 9 to 36 Vdc 3.3 V / 0.6 A
3W Request Sample Stock Check
JTB0324S05 9 to 36 Vdc 5 V / 0.6 A
3W Request Sample Stock Check
JTB0324S12 9 to 36 Vdc 12 V / 0.25 A
3W Request Sample Stock Check
JTB0324S15 9 to 36 Vdc 15 V / 0.2 A
3W Request Sample Stock Check
JTB0324D05 9 to 36 Vdc 5 V / 0.3 A
-5 V / -0.3 A
3W Request Sample Stock Check
JTB0324D12 9 to 36 Vdc 12 V / 0.125 A
-12 V / -0.125 A
3W Request Sample Stock Check
JTB0324D15 9 to 36 Vdc 15 V / 0.1 A
-15 V / -0.1 A
3W Request Sample Stock Check
JTB0348S3V3 18 to 72 Vdc 3.3 V / 0.6 A
3W Request Sample Stock Check
JTB0348S05 18 to 72 Vdc 5 V / 0.6 A
3W Request Sample Stock Check
JTB0348S12 18 to 72 Vdc 12 V / 0.25 A
3W Request Sample Stock Check
JTB0348S15 18 to 72 Vdc 15 V / 0.2 A
3W Request Sample Stock Check
JTB0348D05 18 to 72 Vdc 5 V / 0.3 A
-5 V / -0.3 A
3W Request Sample Stock Check
JTB0348D12 18 to 72 Vdc 12 V / 0.125 A
-12 V / -0.125 A
3W Request Sample Stock Check
JTB0348D15 18 to 72 Vdc 15 V / 0.1 A
-15 V / -0.1 A
3W Request Sample Stock Check
JTB0524S3V3 9 to 36 Vdc 3.3 V / 1 A
5W Request Sample Stock Check
JTB0524S05 9 to 36 Vdc 5 V / 1 A
5W Request Sample Stock Check
JTB0524S12 9 to 36 Vdc 12 V / 0.47 A
5W Request Sample Stock Check
JTB0524S15 9 to 36 Vdc 15 V / 0.4 A
5W Request Sample Stock Check
JTB0524D05 9 to 36 Vdc 5 V / 0.5 A
-5 V / -0.5 A
5W Request Sample Stock Check
JTB0524D12 9 to 36 Vdc 12 V / 0.23 A
-12 V / -0.23 A
5W Request Sample Stock Check
JTB0524D15 9 to 36 Vdc 15 V / 0.19 A
-15 V / -0.19 A
5W Request Sample Stock Check
JTB0548S3V3 18 to 72 Vdc 3.3 V / 1 A
5W Request Sample Stock Check
JTB0548S05 18 to 72 Vdc 5 V / 1 A
5W Request Sample Stock Check
JTB0548S12 18 to 72 Vdc 12 V / 0.47 A
5W Request Sample Stock Check
JTB0548S15 18 to 72 Vdc 15 V / 0.4 A
5W Request Sample Stock Check
JTB0548D05 18 to 72 Vdc 5 V / 0.5 A
-5 V / -0.5 A
5W Request Sample Stock Check
JTB0548D12 18 to 72 Vdc 12 V / 0.23 A
-12 V / -0.23 A
5W Request Sample Stock Check
JTB0548D15 18 to 72 Vdc 15 V / 0.19 A
-15 V / -0.19 A
5W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    JTB: 1.25 x 0.80 x 0.4 in (31.8 x 20.3 x 10.2 mm)
  • Input Voltage:
    24 V (9-36 VDC)
    48 V (18-72 VDC)
  • Efficiency:
    70-80%
  • Operating Temp:
    -25 °C to +100 °C, derate linearly from 100% load at +70 °C to no load at 100 °C
  • Isolation:
    JTB03: 500 VDC Input to Output
    1500 VDC Input to Output, add suffix ‘-H’
    JTB05: 1500 VDC Input to Output
  • EMC:
    EN55022, level A conducted &
    radiated with external components

Unfortunately there are no 3D models available for this product.